RD33772C14VEVM | 14 V BMS Reference Design | NXP Semiconductors

14 V Battery Management System (BMS) Reference Design, Lead-Acid Replacement

Roll over image to zoom in

Block Diagram

14 V BMS Reference Design, Lead-Acid Replacement

RD33772C14VEM Block Diagram

Supported Devices

Interfaces

3.3 V / 5 V IO CAN Transceivers

Automotive LIN Solutions

Power Management

Battery Cell Controllers

System Basis Chips

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Features

General Features

  • Power supply input from 9 V to 18 V
  • Up to 10 channels temperature sensing
  • Support to 4 channels pack voltage measurement
  • Redundant current measurement
  • Hardware and software overcurrent protection

S32K344 Microcontroller

  • Arm® Cortex®-M7-based microcontroller in lockstep core configuration, supporting up to ASIL D functional safety automotive and industrial applications

MC33772C Analog Front End

  • SPI communication to the MCU
  • 3-6 channel battery cell voltage measurements
  • 7 temperature channel measurements
  • Synchronized advanced current measurement with integrated coulomb counting

Connectivity

  • CAN interface
  • LIN interface

Buy Options

RD33772C14VEVM-Image

Click to expand

  • RD33772C14VEVM
    Active

  • 14 V Battery Management System (BMS) Reference Design, Lead-Acid Replacement.

  • $1499.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 10
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

  • Debugging and Visualization Tools

    Automotive Software Package Manager

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history