EdgeLock SE050 | Enhanced IoT Security | NXP Semiconductors

EdgeLock® SE050: Plug and Trust Secure Element Family – Enhanced IoT Security with High Flexibility

Roll over image to zoom in

More

Block Diagram

EdgeLock Plug & Trust Middleware

EdgeLock Plug & Trust Middleware

Features

Configurations

  • EdgeLock SE050 is available in different configurations. The available features depend on the chosen configuration:
    • EdgeLock SE050E, Common Criteria (CC) certified EAL 6+ with extended range of ECC and symmetric cryptographic options
    • EdgeLock SE050F, Common Criteria (CC) EAL 6+ and FIPS certified (140-2 security level 3 for OS and applet and security level 4 for the physical security of the hardware) with support of FIPS approved algorithms
    • EdgeLock 2GO enabled for flexible credential customization and over-the-air key management to meet various application requirements

Advanced Security

  • Common Criteria EAL 6+ certified up to OS level as a safe environment to run preinstalled NXP IoT applets, supporting full encrypted communications and secured life cycle management
  • FIPS 140-2 certified platform with security level 3 for OS and applet and security level 4 for the physical security of the hardware
  • Secured flash user memory up to 50kB
  • Secure binding with host MCU/MPU, and bus encryption
  • Secure credential injection with end-to-end encryption
  • Advanced access control policies to credentials and data stored on chip
  • Suitable for industrial IoT use cases

Cryptographic Algorithms

  • ECC cryptographic support of extended set of ECC curves, including NIST (up to 521 bits key length), Brainpool, Twisted Edwards and Montgomery
  • RSA up to 4096Bits
  • AES and 3DES encryption and decryption
  • AES modes: CBC, CTR, ECB, CCM, GCM
  • HMAC, CMAC, GMAC, SHA-1, SHA-224/256/384/512 operations
  • HKDF, MIFARE® KDF, PRF (TLS-PSK)
  • TRNG compliant to NIST SP800-90B
  • DRBG compliant to NIST SP800-90A
  • Support of main TPM functionalities
  • I²C bus encryption and host binding with Global Platform SCP03 using AES 128/192/256
  • Global Platform based SCP03 with AES 128 and AES or ECDSA authentication on top of bus encryption for:
    • Object-based access control
    • Credential injection
  • RFC3394 symmetric key import protected with AES 128/192/256

Communication

  • Contactless interface for late-stage parameter configuration of unpowered devices
  • I²C target (up to high-speed mode, 3.4 Mbit/s), I²C controller (fast-mode, 400 kbit/s)

Package

  • Small and very thin HX2QFN20 package particularly suited for space limited applications (3 mm x 3 mm x 0.33 mm)

Temperature

  • Extended temperature range for industrial applications (-40 °C to +105 °C)

More

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Package Type

Ambient Operating Temperature (Min to Max) (℃)

HX2QFN20

-40 to 105

HX2QFN20

-40 to 105

Documentation

Quick reference to our documentation types.

1-10 of 60 documents

Compact List

Application Note (35)
Show All

Design Files

Hardware

Quick reference to our board types.

1-5 of 14 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 10 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 39 trainings

Show All

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.