Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HX2QFN20: HX2QFN20, thermal enhanced super thin quad flat package; no leads; 20 terminals, 0.4 mm pitch, 3.0 mm x 3.0 mm x 0.32 mm body
12NC: 935434382472
Details
Parameter | Value |
---|---|
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SE050E2HQ1/Z01Z3Z(935434382472) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 10.4610243255 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
SE050E2HQ1/Z01Z3Z (935434382472) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
SE050E2HQ1/Z01Z3Z (935434382472) | 854231 | 5A992C | G184414 |
The EdgeLock SE050 secure element (SE) product family offers enhanced Common Criteria EAL 6+ and FIPS 140-2 certified security, for strong protection against the latest attack scenarios, and an extended feature set for a broad range of IoT use cases. This ready-to-use secure element for IoT devices provides a root of trust at the IC level and delivers real end-to-end security – from edge to cloud – without the need to implement security code nor handle critical keys and credentials.
EdgeLock SE050 supports a broad range of IoT security use cases such as TLS connection, cloud onboarding, device-to-device authentication, device integrity protection, attestation, sensor data protection, Wi-Fi credential protection, secure access to IoT services, IoT device commissioning and personalization.
Delivered as a ready-to-use solution, the EdgeLock SE050, part of the EdgeVerse™ edge computing platform, comes with multiple pre-implemented cryptographic algorithms and protocols and a complete product support package that simplifies design-in and reduces time to market. In addition to libraries for different MCUs and MPUs, the support package also offers integration with the many common OSs including Linux, RTOS and Android. Time-saving design tools, such as sample code for major use cases, extensive application notes and compatible development kits for i.MX and Kinetis® microcontrollers, accelerate the final system integration.
The EdgeLock SE050, part of the Certified EdgeLock Assurance program, is designed to meet industry standards and follows NXP's security-by-design approach. It has been certified by an independent lab.