SOT1969-1: HX2QFN20 | NXP Semiconductors

SOT1969-1: HX2QFN20


Overview

HX2QFN20, thermal enhanced super thin quad flat package; no leads; 20 terminals, 0.4 mm pitch, 3.0 mm x 3.0 mm x 0.32 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HX2QFN20 surface mount quad X2QFN 3 x 3 x 0.32 20
Manufacture Code Reference Codes Issue Date
98ASA01228D MO-288(JEDEC 2019-05-16
Part Description Quick access
SE050E2HQ1/Z01Z3 EdgeLock SE051 IoT secure element
SE051H security chip for Matter applications
Certified SA with ECC NIST and AES for simple authentication use cases
SE051C2HQ1/Z01XD EdgeLock SE051 IoT secure element
FIPS 140-2 lv3 Compliant module, ECC, RSA, AES, 3DES, I2C Controller