MC33742 | SBC with Enhanced High-Speed CAN Transceiver | NXP Semiconductors

SBC with Enhanced High-Speed CAN Transceiver

See product image

Block Diagram

MC33742 SBC with Enhanced High-Speed CAN Transceiver

MC33742 SBC with Enhanced High-Speed CAN Transceiver

Features

Key Features

  • High-Speed 1.0 Mbps CAN Interface with Bus Diagnostic Capability (Detection of CANH and CANL Short to Ground, to VDD, and to VSUP)
  • Low-Drop Voltage 5.0 V, 200 mA VDD Regulator with Current-Limiting, Overtemperature Pre-Warning, and Output Monitoring with Reset
  • Additional 5.0 V Regulator with External Series Pass Transistor
  • Normal, Standby, Stop, and Sleep Modes with Low Sleep and Stop Mode Current
  • 150 mA High-Side Switch Output for Control of External Circuitry
  • Four External Wake-Up Inputs
  • Software-Programmable Watchdog Window, Interrupt, and Reset

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

7 documents

Compact List

Application Note (4)
Data Sheet (1)
Errata (1)
Package Information (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

  • Charge Control L
    Complementary Silicon or Component

    Charge Control L

To find additional partner offerings that support this product, visit our Partner Marketplace.

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.