UJA1168ATK Product Information|NXP

Buy Options

Operating Features

ParameterValue
Supply Voltage [min] (V)
3
Supply Voltage [max] (V)
28
ParameterValue
Protection
TXD dominant timeout, overtemperature, undervoltage
Additional Features - Analog
CAN FD Passive, CAN SBC with 5 V/100 mA LDO, Partial Networking, SPI, Sensor Supply, Watchdog

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
UJA1168ATK/0Z(935351797431)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
38.768447081599994
UJA1168ATK/F/0Z(935351801431)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
38.768447081599994
UJA1168ATK/X/0Z(935351799431)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
38.757299081599996
UJA1168ATK/XF/0Z(935351802431)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
38.757299081599996

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
UJA1168ATK/0Z
(935351797431)
Quality Managed
1
1
240
260
UJA1168ATK/F/0Z
(935351801431)
Quality Managed
1
1
240
260
UJA1168ATK/X/0Z
(935351799431)
Quality Managed
1
1
240
260
UJA1168ATK/XF/0Z
(935351802431)
Quality Managed
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
UJA1168ATK/0Z
(935351797431)
854239
UJA1168ATK/F/0Z
(935351801431)
854239
UJA1168ATK/X/0Z
(935351799431)
854239
UJA1168ATK/XF/0Z
(935351802431)
854239

More about UJA1168ATK

The UJA1168ATK is a mini high-speed CAN system basis chip (SBC) containing an ISO 11898-2:2016 and SAE J2284-1 to SAE J2284-5 compliant HS-CAN transceiver supporting CAN FD up to 5 Mbit/s together with a 5 V/100 mA supply for a microcontroller. It also features a watchdog and a serial peripheral interface (SPI).

The UJA1168ATK can be operated in very-low-current standby and sleep modes and supports CAN partial networking by means of a selective wake-up function. A dedicated implementation of the partial networking protocol called “FD-passive” has been embedded as well.

A number of configuration settings are stored in non-volatile memory, allowing the SBC to be adapted for use in a specific application.