Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935275672118
Details
12NC: 935275672112
Details
12NC: 935084790112
Details
12NC: 935084790118
Details
12NC: 935084790512
Details
12NC: 935084790518
Details
Parameter | Value |
---|---|
No of bits | 8 |
VDD [min] | 2.5 |
VDD [max] | 6.0 |
No of supplies | 1 |
Standby current [typ] (µA) | 2.5 |
Max Sink Current per bit (mA) | 25 |
Max Sink Current, per package (mA) | 80 |
Source Current per bit (mA) | 0.1 |
Parameter | Value |
---|---|
Interrupt output pin | Y |
Output mode | Quasi |
Internal pull-up resistor per bit (kOhm) | Int I source |
I2C-bus (kHz) | 100 |
Footprint body and leads | 43.56 |
Operating Temperature (°C) | -40~85 |
No of Addresses | 8 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC |
---|---|---|---|---|---|
PCF8574TS/3,112(935275672112) | Yes | Yes | No | REACH SVHC | |
PCF8574TS/3,118(935275672118) | Yes | Yes Certificate Of Analysis (CoA) | No | REACH SVHC | |
PCF8574TS/F3,112(935084790112) | No | No | - | REACH SVHC | |
PCF8574TS/F3,118(935084790118) | No | No | - | REACH SVHC | |
PCF8574TS/F3,512(935084790512) | No | No | - | REACH SVHC | |
PCF8574TS/F3,518(935084790518) | No | No | - | REACH SVHC |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
PCF8574TS/3,112 (935275672112) | No | 1 | 1 | 240 | 260 |
PCF8574TS/3,118 (935275672118) | No | 1 | 1 | 240 | 260 |
PCF8574TS/F3,112 (935084790112) | - | - | - | - | - |
PCF8574TS/F3,118 (935084790118) | - | - | - | - | - |
PCF8574TS/F3,512 (935084790512) | - | - | - | - | - |
PCF8574TS/F3,518 (935084790518) | - | - | - | - | - |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCF8574TS/3,112 (935275672112) | 854239 |
PCF8574TS/3,118 (935275672118) | 854239 |
PCF8574TS/F3,112 (935084790112) | 854239 |
PCF8574TS/F3,118 (935084790118) | 854239 |
PCF8574TS/F3,512 (935084790512) | 854239 |
PCF8574TS/F3,518 (935084790518) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
PCF8574TS/3,112 (935275672112) | NOTICE | 2018-05-31 | 2018-11-30 | PCF8574TS/3,118 (935275672118) |
PCF8574TS/F3,112 (935084790112) | - | 2004-03-31 | 2004-06-30 | - |
PCF8574TS/F3,118 (935084790118) | - | 2004-03-31 | 2004-06-30 | - |
PCF8574TS/F3,512 (935084790512) | - | 1997-10-15 | 1998-01-31 | - |
PCF8574TS/F3,518 (935084790518) | - | 1997-10-15 | 1998-01-31 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
PCF8574TS/3,112 (935275672112) | 2018-12-19 | 2018-12-20 | 201711018DNU02 | Product Discontinuation Notice - Align SOIC EOL Dates |
The PCF8574/74A provides general-purpose remote I/O expansion via the two-wire bidirectional I²C‑bus (serial clock (SCL), serial data (SDA)).
The devices consist of eight quasi-bidirectional ports, 100 kHz I²C‑bus interface, three hardware address inputs and interrupt output operating between 2.5 V and 6 V. The quasi-bidirectional port can be independently assigned as an input to monitor interrupt status or keypads, or as an output to activate indicator devices such as LEDs. System controller can read from the input port or write to the output port through a single register.
The low current consumption of 2.5 μA (typical, static) is great for mobile applications and the latched output ports directly drive LEDs.
The PCF8574 and PCF8574A are identical, except for the different fixed portion of the target address. The three hardware address pins allow eight of each device to be on the same I²C‑bus, so there can be up to 16 of these I/O expanders PCF8574/74A together on the same I²C‑bus, supporting up to 128 I/Os (for example, 128 LEDs).
The active LOW open-drain interrupt output (INT) can be connected to the interrupt logic of the microcontroller and is activated when any input state differs from its corresponding input port register state. It is used to indicate to the microcontroller that an input state has changed and the device needs to be interrogated without the microcontroller continuously polling the input register via the I²C‑bus.
The internal Power-On Reset (POR) initializes the I/Os as inputs with a weak internal pull-up 100 μA current source.