PCF8574T Product Information|NXP

Buy Options

PCF8574T/3,518

Active

12NC: 935275617518

Details

PCF8574T/3,512

End of Life

12NC: 935275617512

Details

PCF8574T,112

No Longer Manufactured

12NC: 933728080112

Details

PCF8574T,118

No Longer Manufactured

12NC: 933728080118

Details

PCF8574T/3,112

No Longer Manufactured

12NC: 935275617112

Details

PCF8574T/3,118

No Longer Manufactured

12NC: 935275617118

Details

Operating Features

ParameterValue
No of bits
8
VDD [min]
2.5
VDD [max]
6.0
No of supplies
1
Standby current [typ] (µA)
2.5
Max Sink Current per bit (mA)
25
Max Sink Current, per package (mA)
80
Source Current per bit (mA)
0.1
ParameterValue
Interrupt output pin
Y
Output mode
Quasi
Internal pull-up resistor per bit (kOhm)
Int I source
I2C-bus (kHz)
100
Footprint body and leads
111.83
Operating Temperature (°C)
-40~85
No of Addresses
8

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCF8574T,112(933728080112)
No
No
-
REACH SVHC
-
PCF8574T,118(933728080118)
No
No
-
REACH SVHC
-
PCF8574T/3,112(935275617112)
No
No
-
REACH SVHC
-
PCF8574T/3,118(935275617118)
No
No
-
REACH SVHC
-
PCF8574T/3,512(935275617512)
Yes
Yes
Certificate Of Analysis (CoA)
No
GREACH SVHC
404.6
PCF8574T/3,518(935275617518)
Yes
Yes
Certificate Of Analysis (CoA)
No
GREACH SVHC
404.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCF8574T,112
(933728080112)
-
-
-
-
-
PCF8574T,118
(933728080118)
-
-
-
-
-
PCF8574T/3,112
(935275617112)
-
-
-
-
-
PCF8574T/3,118
(935275617118)
-
-
-
-
-
PCF8574T/3,512
(935275617512)
No
1
2
240
260
PCF8574T/3,518
(935275617518)
No
1
2
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCF8574T,112
(933728080112)
854239
PCF8574T,118
(933728080118)
854239
PCF8574T/3,112
(935275617112)
854239
PCF8574T/3,118
(935275617118)
854239
PCF8574T/3,512
(935275617512)
854239
PCF8574T/3,518
(935275617518)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
PCF8574T,112
(933728080112)
-
2004-02-20
2004-02-20
PCF8574T,118
(933728080118)
-
2004-02-20
2004-02-20

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
PCF8574T/3,512
(935275617512)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
PCF8574T/3,518
(935275617518)

More about PCF8574_74A

The PCF8574/74A provides general-purpose remote I/O expansion via the two-wire bidirectional I²C‑bus (serial clock (SCL), serial data (SDA)).

The devices consist of eight quasi-bidirectional ports, 100 kHz I²C‑bus interface, three hardware address inputs and interrupt output operating between 2.5 V and 6 V. The quasi-bidirectional port can be independently assigned as an input to monitor interrupt status or keypads, or as an output to activate indicator devices such as LEDs. System controller can read from the input port or write to the output port through a single register.

The low current consumption of 2.5 μA (typical, static) is great for mobile applications and the latched output ports directly drive LEDs.

The PCF8574 and PCF8574A are identical, except for the different fixed portion of the target address. The three hardware address pins allow eight of each device to be on the same I²C‑bus, so there can be up to 16 of these I/O expanders PCF8574/74A together on the same I²C‑bus, supporting up to 128 I/Os (for example, 128 LEDs).

The active LOW open-drain interrupt output (INT) can be connected to the interrupt logic of the microcontroller and is activated when any input state differs from its corresponding input port register state. It is used to indicate to the microcontroller that an input state has changed and the device needs to be interrogated without the microcontroller continuously polling the input register via the I²C‑bus.

The internal Power-On Reset (POR) initializes the I/Os as inputs with a weak internal pull-up 100 μA current source.