SOT162-1: SO16 Small Outline | NXP Semiconductors

SOT162-1: SO16


Overview

plastic, small outline package; 16 leads; 1.27 mm pitch; 10.2 mm x 7.5 mm x 2.65 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SO16 surface mount double SO 10.2 x 7.5 x 2.65 16 plastic
Manufacture Code Reference Codes Issue Date
SOT162 MS-013(JEDEC);075E03(IEC 2003-02-19
Part Description Quick access
Automotive RTC module, featuring I2C or SPI interface and backup battery switch-over function in SO16 package.
8-bit I2C-bus and SMBus I/O port with interrupt
PCD3311CT
Remote 8-bit I/O expander for I2C-bus with interrupt
8-bit A/D and D/A converter
RTC Module with I2C or SPI interface featuring backup battery switch-over function in SO16 package.
8-bit A/D and D/A converter
Remote 8-bit I/O expander for Fm+ I2C-bus with interrupt
RTC Module with I2C or SPI interface featuring 512 byte SRAM in SO16 package.
Remote 8-bit I/O expander for I2C‑bus with interrupt
Remote 8-bit I/O expander for Fm+ I2C-bus with interrupt and reset
Remote 8-bit I/O expander for Fm+ I2C-bus with interrupt
Home automation modem
Remote 8-bit I/O expander for I2C‑bus with interrupt
Remote 8-bit I/O expander for Fm+ I2C-bus with reset
High-speed CAN transceiver
Dual BTL power driver
Galvanically isolated high-speed CAN transceiver
Remote 8-bit I/O expander for I2C-bus with interrupt
EIA-232-D/V.28 Driver/Receiver
8-bit I2C-bus and SMBus low power I/O port with interrupt and reset
8-bit I2C-bus and SMBus I/O port with 2-kbit EEPROM
8-bit I2C-bus and SMBus I/O port with interrupt
CFL power IC
8-bit I2C-bus and SMBus low power I/O port with interrupt