PCF8591 | NXP Semiconductors

8-Bit A/D and D/A Converter

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Block Diagram

Block diagram: PCF8591P, PCF8591T

PCF8591P, PCF8591T Block Diagram

Features

System Features

  • Single power supply
  • Operating supply voltage 2.5 V to 6.0 V
  • Low standby current
  • Serial input/output via I²C-bus
  • I²C address selection by 3 hardware address pins
  • Max sampling rate given by I²C-bus speed
  • 4 analog inputs configurable as single ended or differential inputs
  • Auto-incremented channel selection
  • Analog voltage range from VSS to VDD
  • On-chip track and hold circuit
  • 8-bit successive approximation analog-to-digital conversion
  • Multiplying DAC with one analog output.
  • Supply monitoring
  • Reference setting
  • Analog control loops

Buy/Parametrics










































































































N true 0 PSPPCF8591en 12 Application Note Application Note t789 2 Brochure Brochure t518 2 Data Sheet Data Sheet t520 1 Package Information Package Information t790 1 Packing Information Packing Information t935 2 Supporting Information Supporting Information t531 2 User Guide User Guide t792 2 en_US en_US en Data Sheet Data Sheet 1 1 7.0 English 1442051945102729037423 PSP 237.8 KB None None documents None 1442051945102729037423 /docs/en/data-sheet/PCF8591.pdf 237778 /docs/en/data-sheet/PCF8591.pdf PCF8591 documents N N 2013-06-27 8-bit A/D and D/A converter /docs/en/data-sheet/PCF8591.pdf /docs/en/data-sheet/PCF8591.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Jun 27, 2013 980000996212993340 Data Sheet Y N 8-bit A/D and D/A converter Application Note Application Note 2 2 1.0 English 1442089500422701991876 PSP 149.0 KB None None documents None 1442089500422701991876 /docs/en/application-note/AN96022.pdf 149024 /docs/en/application-note/AN96022.pdf AN96022 documents N N 2016-07-13 AN96022 /docs/en/application-note/AN96022.pdf /docs/en/application-note/AN96022.pdf Application Note N 645036621402383989 2024-07-11 pdf N en Mar 15, 1996 645036621402383989 Application Note Y N AN96022 3 1.0 English 1442087702513719693889 PSP 110.8 KB None None documents None 1442087702513719693889 /docs/en/application-note/AN96007.pdf 110807 /docs/en/application-note/AN96007.pdf AN96007 documents N N 2016-07-13 AN96007 /docs/en/application-note/AN96007.pdf /docs/en/application-note/AN96007.pdf Application Note N 645036621402383989 2024-07-11 pdf N en Feb 1, 1996 645036621402383989 Application Note Y N AN96007 User Guide User Guide 2 4 6.0 Japanese 1442125286808710770774ja PSP 751.0 KB None None documents None 1442125286808710770774 /docs/ja/user-guide/UM10204.pdf 750958 /docs/ja/user-guide/UM10204.pdf UM10204 documents N N 2016-07-12 I2C-bus specification and user manual /docs/ja/user-guide/UM10204.pdf /docs/ja/user-guide/UM10204.pdf User Guide N 132339537837198660 2024-10-24 ja Apr 28, 2014 132339537837198660 User Guide Y N I2C-bus specification and user manual 7.0 English NXP Semiconductors developed a simple bidirectional 2-wire bus for efficient inter-IC control. This bus is called the Inter-IC or I2C-bus. Only two bus lines are required: a serial data line (SDA) and a serial clock line (SCL). Serial, 8-bit oriented, bidirectional data transfers can be made at up to 100 kbit/s in the Standard-mode, up to 400 kbit/s in the Fast-mode, up to 1 Mbit/s in the Fast-mode Plus (Fm+), or up to 3.4 Mbit/s in the High-speed mode. 1442125286808710770774 PSP 751.0 KB None None documents None 1442125286808710770774 /docs/en/user-guide/UM10204.pdf 750958 /docs/en/user-guide/UM10204.pdf UM10204 documents N N 2016-07-12 I2C-bus specification and user manual /docs/en/user-guide/UM10204.pdf /docs/en/user-guide/UM10204.pdf User Guide N 132339537837198660 2024-10-24 pdf N en Oct 1, 2021 132339537837198660 User Guide Y N I2C-bus specification and user manual 5 1.0 English The I2C Demonstration Board 2005-1 is a new expandable low cost I2C based platform that allows Field Application Engineers, designers and educators to use their Personal Computer (PC) to easily test and demonstrate I2C-bus devices from Philips Semiconductors in a platform similar to a real system environment. 1442125267076701864849 PSP 267.7 KB Registration without Disclaimer None documents Extended 1442125267076701864849 /secured/assets/documents/en/user-guide/UM10206.pdf 267686 /secured/assets/documents/en/user-guide/UM10206.pdf UM10206 documents Y N 2016-07-12 I2C Demonstration Board 2005-1 Quick Start Guide /webapp/Download?colCode=UM10206 /secured/assets/documents/en/user-guide/UM10206.pdf User Guide N 132339537837198660 2024-07-12 pdf Y en Jun 13, 2006 132339537837198660 User Guide Y N I2C Demonstration Board 2005-1 Quick Start Guide Brochure Brochure 2 6 1.0 English 1442124656944726362331 PSP 1.1 MB None None documents None 1442124656944726362331 /docs/en/brochure/75016543.pdf 1091243 /docs/en/brochure/75016543.pdf 75016543 documents N N 2016-10-08 Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances /docs/en/brochure/75016543.pdf /docs/en/brochure/75016543.pdf Brochure N 712453003803778552 2024-11-28 pdf N en Apr 8, 2018 712453003803778552 Brochure Y N Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances 7 1.0 English 1442048429301727363887 PSP 188.9 KB None None documents None 1442048429301727363887 /docs/en/brochure/75015685.pdf 188866 /docs/en/brochure/75015685.pdf 75015685 documents N N 2011-09-12 1-MHz I2C-bus analog-to-digital and digital-to-analog converter; NXP Fast-mode Plus 8-bit A/D and D/A converter PCA9691 /docs/en/brochure/75015685.pdf /docs/en/brochure/75015685.pdf Brochure N 712453003803778552 2022-12-07 pdf N en Oct 31, 2006 712453003803778552 Brochure Y N 1-MHz I2C-bus analog-to-digital and digital-to-analog converter; NXP Fast-mode Plus 8-bit A/D and D/A converter PCA9691 Package Information Package Information 1 8 1.0 English 1455079006955710023723 PSP 324.4 KB None None documents None 1455079006955710023723 /docs/en/package-information/SOT162-1.pdf 324359 /docs/en/package-information/SOT162-1.pdf SOT162-1 documents N N 2016-02-12 plastic small outline package; 16 leads; body width 7.5 mm /docs/en/package-information/SOT162-1.pdf /docs/en/package-information/SOT162-1.pdf Package Information N 302435339416912908 2024-07-12 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic small outline package; 16 leads; body width 7.5 mm Packing Information Packing Information 2 9 1.0 English SO16; Reel dry pack; SMD, 13"Q1/T1 Standard product orientationOrderable part number ending ,518 or YOrdering code (12NC) ending 518 1442131439318725846542 PSP 277.1 KB None None documents None 1442131439318725846542 /docs/en/packing/SOT162-1_518.pdf 277123 /docs/en/packing/SOT162-1_518.pdf SOT162-1_518 documents N N 2014-11-26 SO16; Reel dry pack; SMD, 13"Q1/T1 Standard product orientationOrderable part number ending ,518 or YOrdering code (12NC) ending 518 /docs/en/packing/SOT162-1_518.pdf /docs/en/packing/SOT162-1_518.pdf Packing Information N 145666923842250347 2024-07-12 pdf N en Nov 25, 2014 145666923842250347 Packing Information Y N SO16; Reel dry pack; SMD, 13"Q1/T1 Standard product orientationOrderable part number ending ,518 or YOrdering code (12NC) ending 518 10 1.0 English 1442131066935740095927 PSP 234.4 KB None None documents None 1442131066935740095927 /docs/en/packing/SOT162-1_118.pdf 234397 /docs/en/packing/SOT162-1_118.pdf SOT162-1_118 documents N N 2013-04-17 SO16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT162-1_118.pdf /docs/en/packing/SOT162-1_118.pdf Packing Information N 145666923842250347 2024-07-12 pdf N en Apr 12, 2013 145666923842250347 Packing Information Y N SO16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 Supporting Information Supporting Information 2 11 1.0 English Footprint for Wave Soldering 1442126382106720903168 PSP 8.3 KB None None documents None 1442126382106720903168 /docs/en/supporting-information/SO-SOJ-WAVE.pdf 8260 /docs/en/supporting-information/SO-SOJ-WAVE.pdf SO-SOJ-WAVE documents N N 2013-07-15 Footprint for Wave Soldering /docs/en/supporting-information/SO-SOJ-WAVE.pdf /docs/en/supporting-information/SO-SOJ-WAVE.pdf Supporting Information N 371282830530968666 2024-10-21 pdf N en Oct 8, 2009 371282830530968666 Supporting Information Y N Footprint for Wave Soldering 12 1.0 English Footprint for reflow soldering 1442122730480711091281 PSP 8.8 KB None None documents None 1442122730480711091281 /docs/en/supporting-information/SO-SOJ-REFLOW.pdf 8792 /docs/en/supporting-information/SO-SOJ-REFLOW.pdf SO-SOJ-REFLOW documents N N 2013-07-15 Footprint for reflow soldering /docs/en/supporting-information/SO-SOJ-REFLOW.pdf /docs/en/supporting-information/SO-SOJ-REFLOW.pdf Supporting Information N 371282830530968666 2024-10-21 pdf N en Oct 8, 2009 371282830530968666 Supporting Information Y N Footprint for reflow soldering false 0 PCF8591 downloads en true 1 Y PSP Application Note 2 /docs/en/application-note/AN96022.pdf 2016-07-13 1442089500422701991876 PSP 2 Mar 15, 1996 Application Note None /docs/en/application-note/AN96022.pdf English documents 149024 None 645036621402383989 2024-07-11 N /docs/en/application-note/AN96022.pdf AN96022 /docs/en/application-note/AN96022.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN96022 149.0 KB AN96022 N 1442089500422701991876 /docs/en/application-note/AN96007.pdf 2016-07-13 1442087702513719693889 PSP 3 Feb 1, 1996 Application Note None /docs/en/application-note/AN96007.pdf English documents 110807 None 645036621402383989 2024-07-11 N /docs/en/application-note/AN96007.pdf AN96007 /docs/en/application-note/AN96007.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN96007 110.8 KB AN96007 N 1442087702513719693889 Brochure 2 /docs/en/brochure/75016543.pdf 2016-10-08 1442124656944726362331 PSP 6 Apr 8, 2018 Brochure None /docs/en/brochure/75016543.pdf English documents 1091243 None 712453003803778552 2024-11-28 N /docs/en/brochure/75016543.pdf Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances /docs/en/brochure/75016543.pdf documents 712453003803778552 Brochure N en None Y pdf 1.0 N N Create smarter, more efficient white goods; An industry-leading portfolio of cost-effective, power-saving solutions for major home appliances 1.1 MB 75016543 N 1442124656944726362331 /docs/en/brochure/75015685.pdf 2011-09-12 1442048429301727363887 PSP 7 Oct 31, 2006 Brochure None /docs/en/brochure/75015685.pdf English documents 188866 None 712453003803778552 2022-12-07 N /docs/en/brochure/75015685.pdf 1-MHz I2C-bus analog-to-digital and digital-to-analog converter; NXP Fast-mode Plus 8-bit A/D and D/A converter PCA9691 /docs/en/brochure/75015685.pdf documents 712453003803778552 Brochure N en None Y pdf 1.0 N N 1-MHz I2C-bus analog-to-digital and digital-to-analog converter; NXP Fast-mode Plus 8-bit A/D and D/A converter PCA9691 188.9 KB 75015685 N 1442048429301727363887 Data Sheet 1 /docs/en/data-sheet/PCF8591.pdf 2013-06-27 1442051945102729037423 PSP 1 Jun 27, 2013 Data Sheet None /docs/en/data-sheet/PCF8591.pdf English documents 237778 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/PCF8591.pdf 8-bit A/D and D/A converter /docs/en/data-sheet/PCF8591.pdf documents 980000996212993340 Data Sheet N en None Y pdf 7.0 N N 8-bit A/D and D/A converter 237.8 KB PCF8591 N 1442051945102729037423 Package Information 1 /docs/en/package-information/SOT162-1.pdf 2016-02-12 1455079006955710023723 PSP 8 Feb 8, 2016 Package Information None /docs/en/package-information/SOT162-1.pdf English documents 324359 None 302435339416912908 2024-07-12 N /docs/en/package-information/SOT162-1.pdf plastic small outline package; 16 leads; body width 7.5 mm /docs/en/package-information/SOT162-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic small outline package; 16 leads; body width 7.5 mm 324.4 KB SOT162-1 N 1455079006955710023723 Packing Information 2 /docs/en/packing/SOT162-1_518.pdf 2014-11-26 1442131439318725846542 PSP 9 Nov 25, 2014 Packing Information SO16; Reel dry pack; SMD, 13"Q1/T1 Standard product orientationOrderable part number ending ,518 or YOrdering code (12NC) ending 518 None /docs/en/packing/SOT162-1_518.pdf English documents 277123 None 145666923842250347 2024-07-12 N /docs/en/packing/SOT162-1_518.pdf SO16; Reel dry pack; SMD, 13"Q1/T1 Standard product orientationOrderable part number ending ,518 or YOrdering code (12NC) ending 518 /docs/en/packing/SOT162-1_518.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N SO16; Reel dry pack; SMD, 13"Q1/T1 Standard product orientationOrderable part number ending ,518 or YOrdering code (12NC) ending 518 277.1 KB SOT162-1_518 N 1442131439318725846542 /docs/en/packing/SOT162-1_118.pdf 2013-04-17 1442131066935740095927 PSP 10 Apr 12, 2013 Packing Information None /docs/en/packing/SOT162-1_118.pdf English documents 234397 None 145666923842250347 2024-07-12 N /docs/en/packing/SOT162-1_118.pdf SO16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT162-1_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N SO16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 234.4 KB SOT162-1_118 N 1442131066935740095927 Supporting Information 2 /docs/en/supporting-information/SO-SOJ-WAVE.pdf 2013-07-15 1442126382106720903168 PSP 11 Oct 8, 2009 Supporting Information Footprint for Wave Soldering None /docs/en/supporting-information/SO-SOJ-WAVE.pdf English documents 8260 None 371282830530968666 2024-10-21 N /docs/en/supporting-information/SO-SOJ-WAVE.pdf Footprint for Wave Soldering /docs/en/supporting-information/SO-SOJ-WAVE.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Footprint for Wave Soldering 8.3 KB SO-SOJ-WAVE N 1442126382106720903168 /docs/en/supporting-information/SO-SOJ-REFLOW.pdf 2013-07-15 1442122730480711091281 PSP 12 Oct 8, 2009 Supporting Information Footprint for reflow soldering None /docs/en/supporting-information/SO-SOJ-REFLOW.pdf English documents 8792 None 371282830530968666 2024-10-21 N /docs/en/supporting-information/SO-SOJ-REFLOW.pdf Footprint for reflow soldering /docs/en/supporting-information/SO-SOJ-REFLOW.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Footprint for reflow soldering 8.8 KB SO-SOJ-REFLOW N 1442122730480711091281 User Guide 2 /docs/en/user-guide/UM10204.pdf 2016-07-12 1442125286808710770774 PSP 4 Oct 1, 2021 User Guide NXP Semiconductors developed a simple bidirectional 2-wire bus for efficient inter-IC control. This bus is called the Inter-IC or I2C-bus. Only two bus lines are required: a serial data line (SDA) and a serial clock line (SCL). Serial, 8-bit oriented, bidirectional data transfers can be made at up to 100 kbit/s in the Standard-mode, up to 400 kbit/s in the Fast-mode, up to 1 Mbit/s in the Fast-mode Plus (Fm+), or up to 3.4 Mbit/s in the High-speed mode. None /docs/en/user-guide/UM10204.pdf English documents 750958 None 132339537837198660 2024-10-24 N /docs/en/user-guide/UM10204.pdf I2C-bus specification and user manual /docs/en/user-guide/UM10204.pdf documents 132339537837198660 User Guide N en None Y pdf 7.0 N N I2C-bus specification and user manual 751.0 KB UM10204 N 1442125286808710770774 /secured/assets/documents/en/user-guide/UM10206.pdf 2016-07-12 1442125267076701864849 PSP 5 Jun 13, 2006 User Guide The I2C Demonstration Board 2005-1 is a new expandable low cost I2C based platform that allows Field Application Engineers, designers and educators to use their Personal Computer (PC) to easily test and demonstrate I2C-bus devices from Philips Semiconductors in a platform similar to a real system environment. Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10206.pdf English documents 267686 None 132339537837198660 2024-07-12 Y /webapp/Download?colCode=UM10206 I2C Demonstration Board 2005-1 Quick Start Guide /secured/assets/documents/en/user-guide/UM10206.pdf documents 132339537837198660 User Guide N en Extended Y pdf 1.0 Y N I2C Demonstration Board 2005-1 Quick Start Guide 267.7 KB UM10206 N 1442125267076701864849 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 12 documents

Compact List

Application Note (2)
  • AN96022[AN96022]
  • AN96007[AN96007]
Brochure (2)
Data Sheet (1)
Package Information (1)
Packing Information (2)
Supporting Information (2)
Show All

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history