Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT266-1 | SSOP20 | surface mount | double | SSOP | 4.4 x 6.5 x 1.25 | 20 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT266 | MO-152(JEDEC | 2003-02-19 |
Part | Description | Quick access |
---|---|---|
TDA8552TS | 2 x 1.4 W BTL audio amplifiers with digital volume control and headphone sensing | View parametrics |
PCA9554TS | 8-bit I2C-bus and SMBus I/O port with interrupt | View parametrics |
TDA8542TS | 2 x 0.7 W BTL audio amplifier | View parametrics |
SA608DK | Low voltage high performance mixer FM IF system | View parametrics |
PCA9674ATS | Remote 8-bit I/O expander for Fm+ I2C-bus with interrupt | View parametrics |
SA606DK | Low-voltage high performance mixer FM IF system | View parametrics |
SA605DK | High performance low power mixer FM IF system | View parametrics |
SA620DK | Low voltage LNA, mixer and VCO - 1 GHz | View parametrics |
SA58641DK | High performance mixer FM IF system with high-speed RSSI | View parametrics |
PCA8574ATS | Remote 8-bit I/O expander for I2C-bus with interrupt | View parametrics |
PCF8574ATS | Remote 8-bit I/O expander for I2C‑bus with interrupt | View parametrics |
SA58640DK | Low-voltage mixer FM IF system | View parametrics |
SA601DK | Low voltage LNA and mixer - 1 GHz | View parametrics |
SA636DK | Low voltage high performance mixer FM IF system with high-speed RSSI | View parametrics |
SA615DK | High performance low power mixer FM IF system | View parametrics |
SA616DK | Low-voltage high performance mixer FM IF system | View parametrics |
PCF8574TS | Remote 8-bit I/O expander for I2C‑bus with interrupt | View parametrics |
PCA9554ATS | 8-bit I2C-bus and SMBus I/O port with interrupt | View parametrics |
PCA9674TS | Remote 8-bit I/O expander for Fm+ I2C-bus with interrupt | View parametrics |
TDA8547TS | 2 x 0.7 W BTL audio amplifier with output channel switching | View parametrics |
PCA8574TS | Remote 8-bit I/O expander for I2C-bus with interrupt | View parametrics |