SA616 | NXP Semiconductors

Low-Voltage High-Performance Mixer FM IF System

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Features

Key Features

  • Low power consumption: 3.5 mA typical at 3 V
  • Mixer input to >150 MHz
  • Mixer conversion power gain of 17 dB at 45 MHz
  • XTAL oscillator effective to 150 MHz (LC oscillator or external oscillator can be used at higher frequencies)
  • 102 dB of IF amp/limiter gain
  • 2 MHz IF amp/limiter small signal bandwidth
  • Temperature compensated logarithmic RSSI with a 80 dB dynamic range
  • Low external component count; suitable for crystal/ceramic/LC filters
  • Excellent sensitivity: 0.31 μV into 50 Ω matching network for 12 dB SINAD (Signal-to-Noise-and-Distortion ratio) for 1 kHz tone with RF at 45 MHz and IF at 455 kHz
  • SA616 meets cellular radio specifications
  • Audio output internal op amp
  • RSSI output internal op amp
  • Internal op amps with rail-to-rail outputs
  • ESD protection exceeds 2000 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 Class II, Level B
  • Portable cellular radio FM IF
  • Cordless phones
  • Wireless systems
  • RF level meter
  • Spectrum analyzer
  • Instrumentation
  • FSK and ASK data receivers
  • Log amps
  • Portable high performance communication receiver
  • Single conversion VHF receivers

Buy/Parametrics










































































































N true 0 PSPSA616en 5 Data Sheet Data Sheet t520 1 Package Information Package Information t790 2 Packing Information Packing Information t935 1 Supporting Information Supporting Information t531 1 en_US en_US en Data Sheet Data Sheet 1 1 5.0 English 1442058560138696702406 PSP 228.0 KB None None documents None 1442058560138696702406 /docs/en/data-sheet/SA616.pdf 228013 /docs/en/data-sheet/SA616.pdf SA616 documents N N 2015-09-16 Low-voltage high performance mixer FM IF system /docs/en/data-sheet/SA616.pdf /docs/en/data-sheet/SA616.pdf Data Sheet N 980000996212993340 2024-03-13 pdf N en Jul 24, 2012 980000996212993340 Data Sheet Y N Low-voltage high performance mixer FM IF system Package Information Package Information 2 2 1.0 English 1455079327855725542742 PSP 177.4 KB None None documents None 1455079327855725542742 /docs/en/package-information/SOT917-1.pdf 177442 /docs/en/package-information/SOT917-1.pdf SOT917-1 documents N N 2016-02-12 plastic thermal enhanced very thin quad flat package; no leads; 20 terminals /docs/en/package-information/SOT917-1.pdf /docs/en/package-information/SOT917-1.pdf Package Information N 302435339416912908 2024-03-12 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic thermal enhanced very thin quad flat package; no leads; 20 terminals 3 1.0 English 1455078779313720049868 PSP 336.6 KB None None documents None 1455078779313720049868 /docs/en/package-information/SOT266-1.pdf 336613 /docs/en/package-information/SOT266-1.pdf SOT266-1 documents N N 2016-02-12 plastic shrink small outline package; 20 leads; body width 4.4 mm /docs/en/package-information/SOT266-1.pdf /docs/en/package-information/SOT266-1.pdf Package Information N 302435339416912908 2024-03-12 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic shrink small outline package; 20 leads; body width 4.4 mm Packing Information Packing Information 1 4 1.0 English 1442131054454705242914 PSP 227.4 KB None None documents None 1442131054454705242914 /docs/en/packing/SOT266-1_118.pdf 227370 /docs/en/packing/SOT266-1_118.pdf SOT266-1_118 documents N N 2013-04-17 SSOP20; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT266-1_118.pdf /docs/en/packing/SOT266-1_118.pdf Packing Information N 145666923842250347 2024-03-13 pdf N en Apr 15, 2013 145666923842250347 Packing Information Y N SSOP20; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 Supporting Information Supporting Information 1 5 1.0 English SSOP, TSSOP & VSO FOOTPRINT (WAVE SOLDERING) 1442126381432716559822 PSP 16.6 KB None None documents None 1442126381432716559822 /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf 16645 /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf SSOP-TSSOP-VSO-WAVE documents N N 2016-10-08 Footprint for wave soldering /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf Supporting Information N 371282830530968666 2024-10-21 pdf N en Oct 8, 2009 371282830530968666 Supporting Information Y N Footprint for wave soldering false 0 SA616 downloads en true 1 Y PSP Data Sheet 1 /docs/en/data-sheet/SA616.pdf 2015-09-16 1442058560138696702406 PSP 1 Jul 24, 2012 Data Sheet None /docs/en/data-sheet/SA616.pdf English documents 228013 None 980000996212993340 2024-03-13 N /docs/en/data-sheet/SA616.pdf Low-voltage high performance mixer FM IF system /docs/en/data-sheet/SA616.pdf documents 980000996212993340 Data Sheet N en None Y pdf 5.0 N N Low-voltage high performance mixer FM IF system 228.0 KB SA616 N 1442058560138696702406 Package Information 2 /docs/en/package-information/SOT917-1.pdf 2016-02-12 1455079327855725542742 PSP 2 Feb 8, 2016 Package Information None /docs/en/package-information/SOT917-1.pdf English documents 177442 None 302435339416912908 2024-03-12 N /docs/en/package-information/SOT917-1.pdf plastic thermal enhanced very thin quad flat package; no leads; 20 terminals /docs/en/package-information/SOT917-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic thermal enhanced very thin quad flat package; no leads; 20 terminals 177.4 KB SOT917-1 N 1455079327855725542742 /docs/en/package-information/SOT266-1.pdf 2016-02-12 1455078779313720049868 PSP 3 Feb 8, 2016 Package Information None /docs/en/package-information/SOT266-1.pdf English documents 336613 None 302435339416912908 2024-03-12 N /docs/en/package-information/SOT266-1.pdf plastic shrink small outline package; 20 leads; body width 4.4 mm /docs/en/package-information/SOT266-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic shrink small outline package; 20 leads; body width 4.4 mm 336.6 KB SOT266-1 N 1455078779313720049868 Packing Information 1 /docs/en/packing/SOT266-1_118.pdf 2013-04-17 1442131054454705242914 PSP 4 Apr 15, 2013 Packing Information None /docs/en/packing/SOT266-1_118.pdf English documents 227370 None 145666923842250347 2024-03-13 N /docs/en/packing/SOT266-1_118.pdf SSOP20; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 /docs/en/packing/SOT266-1_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 1.0 N N SSOP20; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 227.4 KB SOT266-1_118 N 1442131054454705242914 Supporting Information 1 /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf 2016-10-08 1442126381432716559822 PSP 5 Oct 8, 2009 Supporting Information SSOP, TSSOP & VSO FOOTPRINT (WAVE SOLDERING) None /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf English documents 16645 None 371282830530968666 2024-10-21 N /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf Footprint for wave soldering /docs/en/supporting-information/SSOP-TSSOP-VSO-WAVE.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Footprint for wave soldering 16.6 KB SSOP-TSSOP-VSO-WAVE N 1442126381432716559822 true Y Products

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Data Sheet (1)
Package Information (2)
Packing Information (1)
Supporting Information (1)

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history