Application Note (1)
Data Sheet (1)
Package Information (2)
Packing Information (1)
Supporting Information (1)
-
Footprint for wave soldering[SSOP-TSSOP-VSO-WAVE]
Sign in for a personalized NXP experience.
The SA636 is a low-voltage high performance monolithic FM IF system with high-speed RSSI incorporating a mixer/oscillator, two limiting intermediate frequency amplifiers, quadrature detector, logarithmic Received Signal Strength Indicator (RSSI), voltage regulator, wideband data output and fast RSSI op amps. The SA636 is available in 20-lead SSOP (Shrink Small Outline Package) and HVQFN20 (quad flat package).
The SA636 was designed for high bandwidth portable communication applications and will function down to 2.7 V. The RF section is similar to the famous SA605. The data output has a minimum bandwidth of 600 kHz. This is designed to demodulate wideband data. The RSSI output is amplified. The RSSI output has access to the feedback pin. This enables the designer to adjust the level of the outputs or add filtering.
SA636 incorporates a power-down mode which powers down the device when POWER_DOWN_CTRL pin is LOW. Power-down logic levels are CMOS and TTL compatible with high input impedance.
1 result
Exclude 1 NRND
Part | CAD Model | Package Type | Function | RF frequency [max] (MHz) | IF bandwidth [max] | VCC [min] (V) | VCC [max] (V) | ICC [max] (mA) | Mixer gain [min] (dB) | Noise figure [Typ] (dB) | 12 dB SINAD fdev=125 kHz | Data rate (Mbps) | RSSI dynamic range [typ] (dB) | Status |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SSOP20 | Single conversion receiver | 500 | 25 | 2.7 | 5.5 | 7.5@3 V | 8 | 12@240 MHz | -111 | 1.2 | 90 | No Longer Manufactured |
Quick reference to our documentation types.
6 documents
Compact List
There are no results for this selection.
Please wait while your secure files are loading.
6 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.