Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TSSOP8: plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body
12NC: 935279522118
Details
12NC: 935293916118
Details
Parameter | Value |
---|---|
RTC Type | IC |
Accuracy (Typ) (+/- ppm) | 20 at 25°C |
Supply Voltage [Min to Max] (V) | 1.8 to 5.5 |
Low Supply Current (μA) | 0.25 |
Communication protocol | I²C |
Capacitive Load (μF) | 7 |
Battery Back Up | No |
Watchdog timer | Y |
Parameter | Value |
---|---|
Programmable alarm | Y |
Countdown Timer | Y |
Tamper Input | 0 |
Interrupt Output | 1 |
Integrated Temperature Compensation | N |
AEC-Q100 compliant | N |
Operating Temperature (Min-Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PCF8563TS/4,118(935279522118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 22.1 | |
PCF8563TS/5,118(935293916118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 28.57 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | ||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||||
PCF8563TS/4,118 (935279522118) | No | 1 | 1 | 240 | 260 | 5 | 2.0E8 |
PCF8563TS/5,118 (935293916118) | No | 1 | 1 | 240 | 260 | 5 | 2.0E8 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCF8563TS/4,118 (935279522118) | 854239 |
PCF8563TS/5,118 (935293916118) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
PCF8563TS/4,118 (935279522118) | 2021-10-06 | 2022-01-04 | 202103036F01 | TSSOP8 (SOT505-1) Assembly Expansion in ATBK and Manufacturing Alignment |
PCF8563TS/4,118 (935279522118) | 2021-04-28 | - | 202103036A | TSSOP8 (SOT505-1) Assembly Expansion in ATBK and Manufacturing Alignment |
The PCF8563 is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. A programmable clock output, interrupt output, and voltage-low detector are also provided. All addresses and data are transferred serially via a two-line bidirectional I²C-bus. Maximum bus speed is 400 kbit/s. The register address is incremented automatically after each written or read data byte.