Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TSSOP56: plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body
12NC: 935304762518
Details
Quantity
Unit Pricing
1 - 24 | $0.82 |
25 - 99 | $0.82 |
100+ | $0.82 |
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935304762118
Details
Order
Parameter | Value |
---|---|
Type Classification | LCD Segment Drivers |
VDD1 [min] (V) | 1.8 |
VDD1 [max] (V) | 5.5 |
Parameter | Value |
---|---|
VLCD [min] (V) | 1.8 |
VLCD [max] (V) | 5.5 |
ffr | 128.0 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PCF8553DTT/AJ(935304762118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 214.54 | |
PCF8553DTT/AY(935304762518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 214.54 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
PCF8553DTT/AJ (935304762118) | No | 1 | 1 | 240 | 260 |
PCF8553DTT/AY (935304762518) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCF8553DTT/AJ (935304762118) | 854239 |
PCF8553DTT/AY (935304762518) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
PCF8553DTT/AJ (935304762118) | NOTICE | 2021-09-01 | 2022-08-04 | PCF8553DTT/AY (935304762518) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
PCF8553DTT/AJ (935304762118) | 2021-08-11 | 2021-08-12 | 202107021DN | R01 - Discontinuation TSSOP48/56 for New Tape/Pack Method Release |
PCF8553DTT/AJ (935304762118) | 2021-06-05 | 2021-10-01 | 202102010F01 | Incorporation of Tape Holder for TSSOP48/TSSOP56 Assembly |
PCF8553DTT/AJ (935304762118) | 2021-04-23 | 2021-04-30 | 202104035I | PCF8553 Datasheet 9 Clock Pulses after Power-On Requirement |
PCF8553DTT/AJ (935304762118) | 2021-02-20 | - | 202102010A | Incorporation of Tape Holder for TSSOP48/TSSOP56 Assembly |
PCF8553 is an ultra low-power LCD segment driver with 4 backplane- and 40 segment-driver outputs, with either an I²C- or an SPI-bus interface. It comprises an internal oscillator, bias generation, instruction decoding, and display controller.