PCF85176T Product Information|NXP

Buy Options

PCF85176T/1Y

Active

12NC: 935290075518

Details

PCF85176T/1,118

No Longer Manufactured

12NC: 935290075118

Details

Operating Features

ParameterValue
Type Classification
LCD Segment Drivers
Max number of elements
160
Segments/elements of MUX 1:1
40
Segments/elements of MUX 1:2
80
Segments/elements of MUX 1:3
120
Segments/elements of MUX 1:4
160
I2C-bus
Y
ParameterValue
VDD1 [min] (V)
1.8
VDD1 [max] (V)
5.5
VLCD [min] (V)
2.5
VLCD [max] (V)
6.5
ffr
77.0
Cascade for larger conf
Y

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCF85176T/1,118(935290075118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
214.2
PCF85176T/1Y(935290075518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
214.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBF
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCF85176T/1,118
(935290075118)
No
1
1
240
260
5
2.0E8
PCF85176T/1Y
(935290075518)
No
3
3
240
260
5
2.0E8

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCF85176T/1,118
(935290075118)
854239
PCF85176T/1Y
(935290075518)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
PCF85176T/1,118
(935290075118)
NOTICE
2021-09-01
2021-12-01
PCF85176T/1Y
(935290075518)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
PCF85176T/1,118
(935290075118)
2021-08-112021-08-12202107021DNR01 - Discontinuation TSSOP48/56 for New Tape/Pack Method Release
PCF85176T/1,118
(935290075118)
2021-06-052021-10-01202102010F01Incorporation of Tape Holder for TSSOP48/TSSOP56 Assembly
PCF85176T/1,118
(935290075118)
2021-02-20-202102010AIncorporation of Tape Holder for TSSOP48/TSSOP56 Assembly

More about PCF85176

The PCF85176 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. It generates the drive signals for any static or multiplexed LCD containing up to four backplanes and up to 40 segments. It can be easily cascaded for larger LCD applications. The PCF85176 is compatible with most microcontrollers and communicates via the two-line bidirectional I²C-bus. Communication overheads are minimized by a display RAM with auto-incremented addressing, by hardware subaddressing, and by display memory switching (static and duplex drive modes).