PCF85162T Product Information|NXP

Buy Options

PCF85162T/1Y

Active

12NC: 935290708518

Details

PCF85162T/1,118

No Longer Manufactured

12NC: 935290708118

Details

Operating Features

ParameterValue
Type Classification
LCD Segment Drivers
Max number of elements
128
Segments/elements of MUX 1:1
32
Segments/elements of MUX 1:2
64
Segments/elements of MUX 1:3
96
Segments/elements of MUX 1:4
128
I2C-bus
Y
VDD1 [min] (V)
1.8
ParameterValue
VDD1 [max] (V)
5.5
VLCD [min] (V)
2.5
VLCD [max] (V)
6.5
ffr
77.0
Cascade for larger conf
Y
Failures in time
5
Mean time between failures
200000000

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCF85162T/1,118(935290708118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
181.55
PCF85162T/1Y(935290708518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
181.55

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBF
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCF85162T/1,118
(935290708118)
No
1
1
240
260
5
2.0E8
PCF85162T/1Y
(935290708518)
No
3
3
240
260
5
2.0E8

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCF85162T/1,118
(935290708118)
854239
PCF85162T/1Y
(935290708518)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
PCF85162T/1,118
(935290708118)
NOTICE
2021-09-01
2021-12-01
PCF85162T/1Y
(935290708518)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
PCF85162T/1,118
(935290708118)
2021-08-112021-08-12202107021DNR01 - Discontinuation TSSOP48/56 for New Tape/Pack Method Release
PCF85162T/1,118
(935290708118)
2021-06-052021-10-01202102010F01Incorporation of Tape Holder for TSSOP48/TSSOP56 Assembly
PCF85162T/1,118
(935290708118)
2021-02-20-202102010AIncorporation of Tape Holder for TSSOP48/TSSOP56 Assembly

More about PCF85162T

The PCF85162 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. It generates the drive signals for any static or multiplexed LCD containing up to four backplanes and up to 32 segments. It can be easily cascaded for larger LCD applications. The PCF85162 is compatible with most microcontrollers and communicates via the two-line bidirectional I²C-bus. Communication overheads are minimized by a display RAM with auto-incremented addressing, by hardware subaddressing, and by display memory switching (static and duplex drive modes).