PCF85063TP Product Information|NXP

Buy Options

PCF85063TP/1Z

Active

12NC: 935297365147

Details

Quantity

Unit Pricing

1 - 24$0.38
25 - 99$0.38
100+$0.38

Order

$0.38 USD
In Stock:2,271
Order from distributors

Operating Features

ParameterValue
RTC Type
IC
Accuracy (Typ) (+/- ppm)
20 to 50 at 25°C
Supply Voltage [Min to Max] (V)
1.8 to 5.5
Low Supply Current (μA)
0.22
Communication protocol
I²C
Capacitive Load (μF)
7, 12.5
Battery Back Up
No
Watchdog timer
N
ParameterValue
Programmable alarm
Y
Countdown Timer
Y
Tamper Input
0
Interrupt Output
1
Integrated Temperature Compensation
N
AEC-Q100 compliant
N
Operating Temperature (Min-Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCF85063TP/1Z(935297365147)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
11.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBF
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCF85063TP/1Z
(935297365147)
No
1
1
240
260
2
5.0E8

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCF85063TP/1Z
(935297365147)
854239

More about PCF85063TP

The PCF85063TP is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock. All addresses and data are transferred serially via the two-line bidirectional I²C-bus. Maximum bus speed is 400 kbit/s. The register address is incremented automatically after each written or read data byte.