SOT1069-2: HWSON8 | NXP Semiconductors

SOT1069-2: HWSON8


Overview

HWSON8: plastic thermal enhanced very very thin small outline package, no leads; 8 terminals;
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HWSON8 surface mount double HWSON 3 x 2 x 0.75 8 plastic
Manufacture Code Reference Codes Issue Date
SOT1069 MO-229(JEDEC 2009-05-25
Part Description Quick access
±2 °C accuracy temperature sensor with 400 kHz I2C interface in HWSON8 package
Dual Supply Level translating Fm+ I2C-bus repeater
RTC IC with 400 kHz I2C interface in HWSON8 package.
±1 °C accuracy temperature sensor with 400 kHz I2C interface in HWSON8 package
Dual Supply Level translating I2C-bus repeater
I2C-bus repeater
±1 °C accuracy temperature sensor with 400 kHz I2C interface in HWSON8 package
±1 °C accuracy temperature sensor with 256 byte EEPROM memory and I2C interface in HWSON8 package