PCF85053ATK Product Information|NXP

Buy Options

PCF85053ATKJ

Active

12NC: 935428753118

Details

Operating Features

ParameterValue
RTC Type
IC
Accuracy (Typ) (+/- ppm)
20 to 50 at 25°C
Supply Voltage [Min to Max] (V)
1.7 to 3.6
Low Supply Current (μA)
2
Communication protocol
I²C
Capacitive Load (μF)
6, 7, 12.5
Battery Back Up
No
SRAM (Bytes)
128
ParameterValue
Watchdog timer
N
Programmable alarm
Y
Countdown Timer
N
Tamper Input
0
Interrupt Output
1
Integrated Temperature Compensation
Y
AEC-Q100 compliant
N
Operating Temperature (Min-Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCF85053ATKJ(935428753118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
24.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCF85053ATKJ
(935428753118)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCF85053ATKJ
(935428753118)
854239

More about PCF85053A

PCF85053A is a CMOS real-time clock (RTC) and calendar, optimized for low power consumption and automatic switching to battery on primary power loss. Featuring clock output, alert interrupt output and 128-byte battery backed-up SRAM, the PCF85053A includes two I²C buses. The primary I²C bus has the read / write capability on RTC and SRAM registers; the second I²C bus also can read / write most registers with the control bits set by primary I²C controller.

PCF85053A offers clock output calibration-related registers such as crystal capacitive load (CL) configuration and offset register setting.