Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HWQFN24: plastic thermal enhanced very very thin quad flat package; no leads; 24 terminals; 0.5 mm pitch, 4 mm x 4 mm x 0.75 mm body
12NC: 935285188118
Details
Order
Parameter | Value |
---|---|
Number of bits | 16 |
Supply Voltage [Min to Max] (V) | 2.3 to 5.5 |
Interfaces | SPI |
Operating Temperature (Min-Max) (℃) | -40 to 125 |
Parameter | Value |
---|---|
Output Mode | input only |
Interrupt | N |
Reset input pin | N |
Frequency (Max) (kHz) | 5000 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PCA9701HF,118(935285188118) | Yes | Yes | Yes | REACH SVHC | 41.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
PCA9701HF,118 (935285188118) | No | 1 | 1 | 240 | 260 | 2.0 | 5.0E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCA9701HF,118 (935285188118) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
PCA9701HF,118 (935285188118) | - | 2018-04-24 | 2018-07-24 | PCA9701PW,118 (935283619118) |
The PCA9701/PCA9702 are low power 18 V tolerant SPI General Purpose Input (GPI) shift register designed to monitor the status of switch inputs. It generates an interrupt when one or more of the switch inputs change state. The input level is recognized as a HIGH when it is greater than 0.7 x VDD and as a LOW when it is less than 0.4 x VDD (minimum threshold of 2 V at 5 V node). The PCA9701 can monitor up to 16 switch inputs and the PCA9702 can monitor up to 8 switch inputs.
The falling edge of the CS pin samples the input port status and clears the interrupt. When CS is LOW, the rising edge of the SCLK loads the shift register and shifts the value out of the shift register. The serial input is sampled on the falling edge of SCLK.
Each of the input ports has a 18 V breakdown ESD protection circuit. When used with a series resistor (minimum 100 kΩ), the input can connect to a 12 V battery and support double battery, reverse battery, 27 V jump start and 40 V load dump conditions in automotive applications. Higher voltages can be tolerated on the inputs depending on the series resistor used to limit the input current.
With both the high breakdown voltage and high ESD, these devices are useful for both automotive and mobile applications.
The PCA9703/PCA9704 are new pin compatible devices for the PCA9701/PCA9702 which have an interrupt masking feature allowing selected inputs to not generate interrupts and provides higher ground offset of 0.55 x VDD (minimum of 2.5 V at 5 V node) with minimum hysteresis of 0.05 x VDD (minimum of 225 mV at 5 V node).