PCA9701D Product Information|NXP

Buy Options

PCA9701D,112

No Longer Manufactured

12NC: 935283617112

Details

Order

PCA9701D,118

No Longer Manufactured

12NC: 935283617118

Details

Order

Operating Features

ParameterValue
Number of bits
16
Supply Voltage [Min to Max] (V)
2.3 to 5.5
Interfaces
SPI
Operating Temperature (Min-Max) (℃)
-40 to 125
ParameterValue
Output Mode
input only
Interrupt
N
Reset input pin
N
Frequency (Max) (kHz)
5000

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCA9701D,112(935283617112)
Yes
Yes
No
GREACH SVHC
610.0
PCA9701D,118(935283617118)
Yes
Yes
No
GREACH SVHC
610.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCA9701D,112
(935283617112)
No
1
1
240
260
2.0
5.0E8
0.0
PCA9701D,118
(935283617118)
No
1
1
240
260
2.0
5.0E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA9701D,112
(935283617112)
854239
PCA9701D,118
(935283617118)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
PCA9701D,112
(935283617112)
-
2018-04-24
2018-07-24
PCA9701PW,118
(935283619118)
PCA9701D,118
(935283617118)
-
2018-04-24
2018-07-24
PCA9701PW,118
(935283619118)

More about PCA9701_PCA9702

The PCA9701/PCA9702 are low power 18 V tolerant SPI General Purpose Input (GPI) shift register designed to monitor the status of switch inputs. It generates an interrupt when one or more of the switch inputs change state. The input level is recognized as a HIGH when it is greater than 0.7 x VDD and as a LOW when it is less than 0.4 x VDD (minimum threshold of 2 V at 5 V node). The PCA9701 can monitor up to 16 switch inputs and the PCA9702 can monitor up to 8 switch inputs.

The falling edge of the CS pin samples the input port status and clears the interrupt. When CS is LOW, the rising edge of the SCLK loads the shift register and shifts the value out of the shift register. The serial input is sampled on the falling edge of SCLK.

Each of the input ports has a 18 V breakdown ESD protection circuit. When used with a series resistor (minimum 100 kΩ), the input can connect to a 12 V battery and support double battery, reverse battery, 27 V jump start and 40 V load dump conditions in automotive applications. Higher voltages can be tolerated on the inputs depending on the series resistor used to limit the input current.

With both the high breakdown voltage and high ESD, these devices are useful for both automotive and mobile applications.

The PCA9703/PCA9704 are new pin compatible devices for the PCA9701/PCA9702 which have an interrupt masking feature allowing selected inputs to not generate interrupts and provides higher ground offset of 0.55 x VDD (minimum of 2.5 V at 5 V node) with minimum hysteresis of 0.05 x VDD (minimum of 225 mV at 5 V node).