SOT137-1: SO24 Small Outline | NXP Semiconductors

SOT137-1: SO24


Overview

plastic small outline package; 24 leads; body width 7.5 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SO24 surface mount double SO 15.4 x 7.5 x 2.65 24 plastic
Manufacture Code Reference Codes Issue Date
SOT137 MS-013(JEDEC);075E05(IEC 2003-02-19
Part Description Quick access
16-bit I2C-bus and SMBus, low power I/O port with interrupt
Full bridge driver IC
Remote 16-bit I/O expander for I2C-bus with interrupt
Full bridge driver IC
Universal asynchronous receiver/transmitter (UART)
TDA9817T
TDA9818T
18 V tolerant SPI 16-bit/8-bit GPI with INT
PCA9548D
8-channel I2C-bus multiplexer with reset
16-bit I2C-bus and SMBus low power I/O port with interrupt and reset
Octal bus switch with individually I2C-bus controlled enables
Half bridge control IC for CCFL backlighting
I2C-bus controlled single and multistandard alignment-free IF-PLL demodulators
HV start-up resonant LLC+PFC combo controller
TDA9810T
16-bit 25 mA Voltage switch LED Driver with 400kHz I2C interface in SO24 package.
DCM/QR PFC + Resonant power supply control IC
Remote 16-bit I/O expander for Fm+ I2C-bus with interrupt
16-bit I2C-bus and SMBus I/O port with interrupt
16-bit 25 mA Voltage switch LED Driver with 400kHz I2C interface in SO24 package.
DCM/QR PFC + Resonant power supply control IC
16-bit I2C-bus and SMBus, low power I/O port with interrupt
8-channel I2C-bus switch with reset