SOT994-1: HWQFN24 | NXP Semiconductors

SOT994-1: HWQFN24


Overview

plastic thermal enhanced very very thin quad flat package; no leads; 24 terminals; 0.5 mm pitch, 4 mm x 4 mm x 0.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HWQFN24 surface mount quad HWQFN 4 x 4 x 0.75 24 plastic
Manufacture Code Reference Codes Issue Date
SOT994 MO-220(JEDEC 2019-09-20
Part Description Quick access
18 V tolerant SPI 16-bit/8-bit GPI with INT
Low-voltage 16-bit I2C-bus GPIO with Agile I/O, interrupt and weak pull-up
Low-voltage 16-bit I2C-bus I/O port with interrupt and Agile I/O
16-bit I2C-bus and SMBus I/O port with interrupt
16-bit I2C-bus and SMBus, low power I/O port with interrupt
16-bit I2C-bus and SMBus, level translating, low voltage GPIO with reset and interrupt
Low voltage 16-bit I2C-bus I/O port with interrupt and reset
Low-voltage translating 16-bit I2C-bus/SMBus I/O expander
16-bit I2C-bus and SMBus, low power I/O port with interrupt
Low-voltage 16-bit I2C-bus I/O port with interrupt and weak pull-up
Low-voltage 16-bit I2C-bus I/O port with interrupt
Low-voltage 16-bit I2C-bus and SMBus low power I/O port with interrupt and reset
Low-voltage translating 16-bit I2C-bus/SMBus I/O expander