PCAL6416A | NXP Semiconductors

Low-Voltage Translating 16-Bit I²C-Bus/SMBus I/O Expander

More

Block Diagram

PCAL6416A

PCAL6416A Block Diagram

Features

Key Features

  • I²C-bus to parallel port expander
  • Operating power supply voltage range of 1.65 V to 5.5 V
  • Allows bidirectional voltage-level translation and GPIO expansion between:
    • 1.8 V SCL/SDA and 1.8 V, 2.5 V, 3.3 V or 5 V Port P
    • 2.5 V SCL/SDA and 1.8 V, 2.5 V, 3.3 V or 5 V Port P
    • 3.3 V SCL/SDA and 1.8 V, 2.5 V, 3.3 V or 5 V Port P
    • 5 V SCL/SDA and 1.8 V, 2.5 V, 3.3 V or 5 V Port P
  • Low standby current consumption:
    • 1.5 μA typical at 5 V VDD
    • 1.0 μA typical at 3.3 V VDD
  • Schmitt trigger action allows slow input transition and better switching noise immunity at the SCL and SDA inputs
    • Vhys = 0.18 V (typical) at 1.8 V
    • Vhys = 0.25 V (typical) at 2.5 V
    • Vhys = 0.33 V (typical) at 3.3 V
    • Vhys = 0.5 V (typical) at 5 V
  • 5 V tolerant I/O ports
  • Active LOW reset input (RESET)
  • Open-drain active LOW interrupt output (INT)
  • 400 kHz Fast-mode I²C-bus
  • Internal power-on reset
  • Power-up with all channels configured as inputs
  • No glitch on power-up
  • Noise filter on SCL/SDA inputs
  • Latched outputs with 25 mA drive maximum capability for directly driving LEDs
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • ESD protection exceeds JESD 22
    • 2000 V Human-Body Model (A114-A)
    • 1000 V Charged-Device Model (C101)
  • Packages offered: TSSOP24, HWQFN24, UFBGA24, VFBGA24, XFBGA24, X2QFN24

Agile I/O Features

  • Software backward compatible with PCA6416A with interrupts disabled at power-up
  • Pin-to-pin drop-in replacement with PCA6416A
  • Output port configuration: bank selectable push-pull or open-drain output stages
  • Interrupt status: read-only register identifies the source of an interrupt
  • Bit-wise I/O programming features:
    • Output drive strength: four programmable drive strengths to reduce rise and fall times in low-capacitance applications
    • Input latch: Input Port register values changes are kept until the Input Port register is read
    • Pull-up/pull-down enable: floating input or pull-up/pull-down resistor enable
    • Pull-up/pull-down selection: 100 kΩ pull-up/pull-down resistor selection
    • Interrupt mask: mask prevents the generation of the interrupt when input changes state to prevent spurious interrupts

More

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

10 documents

Compact List

Application Note (1)
Data Sheet (1)
Package Information (4)
Packing Information (3)
User Guide (1)
  • UM11111[UM11111]

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.