Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TSSOP24: plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm body
12NC: 935277298118
Details
Quantity
Unit Pricing
1 - 24 | $0.84 |
25 - 99 | $0.84 |
100+ | $0.84 |
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935296863118
Details
Quantity
Unit Pricing
1 - 24 | $0.99 |
25 - 99 | $0.99 |
100+ | $0.99 |
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935278416118
Details
Order
Parameter | Value |
---|---|
No of bits | 16 |
VDD [min] | 2.3 |
VDD [max] | 5.5 |
Over volt tolerant | Y |
No of supplies | 1 |
Standby current [typ] (µA) | 0.25 |
Max Sink Current per bit (mA) | 25 |
Max Sink Current, per package (mA) | 200 |
Source Current per bit (mA) | 10 |
Parameter | Value |
---|---|
Interrupt output pin | Y |
Reset input pin | Y |
Output mode | Totem pole |
Input mode: invert option | Y |
I2C-bus (kHz) | 400 |
Footprint body and leads | 52.14 |
Operating Temperature (°C) | -40~85 |
No of Addresses | 4 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PCA9539PW,118(935277298118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 182.0002399999997 | |
PCA9539PW/G,118(935278416118) | No | No | - | REACH SVHC | - | |
PCA9539PW/Q900,118(935296863118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 181.4522 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
PCA9539PW,118 (935277298118) | No | 1 | 1 | 240 | 260 | 2.0 | 5.0E8 | 0.0 |
PCA9539PW/G,118 (935278416118) | - | - | - | - | - | 2.0 | 5.0E8 | 0.0 |
PCA9539PW/Q900,118 (935296863118) | No | 1 | 1 | 240 | 260 | 2.0 | 5.0E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCA9539PW,118 (935277298118) | 854239 |
PCA9539PW/G,118 (935278416118) | 854239 |
PCA9539PW/Q900,118 (935296863118) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
PCA9539PW/G,118 (935278416118) | - | 2001-01-30 | 2001-01-31 | PCA9539PW,118 (935277298118) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
PCA9539PW/Q900,118 (935296863118) | 2017-11-08 | 2017-11-09 | 201710002I | Data Sheet Update for PCA9534 PCA9535 PCA9536 PCA9537 PCA9538PCA9539 PCA9554 and PCA9555 Devices |
The PCA9539; PCA9539R is a 24-pin CMOS device that provides 16 bits of General Purpose parallel Input/Output (GPIO) expansion with interrupt and reset for I²C-bus/SMBus applications and was developed to enhance the NXP Semiconductors family of I²C-bus I/O expanders. I/O expanders provide a simple solution when additional I/O is needed for ACPI power switches, sensors, push buttons, LEDs, fans, etc.
The PCA9539; PCA9539R consists of two 8-bit configuration (input or output selection), input, output and polarity inversion (active HIGH or active LOW operation) registers. The system controller can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding Input or Output register. The polarity of the read register can be inverted with the Polarity inversion register. All registers can be read by the system controller.
The PCA9539; PCA9539R is identical to the PCA9555 except for the removal of the internal I/O pull-up resistor which greatly reduces power consumption when the I/Os are held LOW, replacement of A2 with RESET and a different address range.
The PCA9539; PCA9539R open-drain interrupt output is activated when any input state differs from its corresponding input port register state and is used to indicate to the system controller that an input state has changed.
The power-on reset sets the registers to their default values and initializes the device state machine. In the PCA9539, the RESET pin causes the same reset/default I/O input configuration to occur without de-powering the device, holding the registers and I²C-bus state machine in their default state until the RESET input is once again HIGH. This input requires a pull-up to VDD. In the PCA9539R however, only the device state machine is initialized by the RESET pin and the internal general-purpose registers remain unchanged. Using the PCA9539R RESET pin will only reset the I²C-bus interface should it be stuck LOW to regain access to the I²C-bus. This allows the I/O pins to retain their last configured state so that they can keep any lines in their previously defined state and not cause system errors while the I²C-bus is being restored.
Two hardware pins (A0, A1) vary the fixed I²C-bus address and allow up to four devices to share the same I²C-bus/SMBus.