PCA9539BS Product Information|NXP

Buy Options

PCA9539BSHP

No Longer Manufactured

12NC: 935277296128

Details

Order

Operating Features

ParameterValue
No of bits
16
VDD [min]
2.3
VDD [max]
5.5
Over volt tolerant
Y
No of supplies
1
Standby current [typ] (µA)
0.25
Max Sink Current per bit (mA)
25
Max Sink Current, per package (mA)
200
Source Current per bit (mA)
10
ParameterValue
Interrupt output pin
Y
Reset input pin
Y
Output mode
Totem pole
Input mode: invert option
Y
I2C-bus (kHz)
400
Footprint body and leads
16.81
Operating Temperature (°C)
-40~85
No of Addresses
4

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCA9539BSHP(935277296128)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
36.389

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCA9539BSHP
(935277296128)
No
1
1
240
260
2.0
5.0E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA9539BSHP
(935277296128)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
PCA9539BSHP
(935277296128)
NOTICE
2022-11-30
2023-11-30
PCA9539AHF,128
(935298096128)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
PCA9539BSHP
(935277296128)
2021-11-292021-11-30202111031DNR01 and RN3 4Q 2021 Discontinuation
PCA9539BSHP
(935277296128)
2017-11-082017-11-09201710002IData Sheet Update for PCA9534 PCA9535 PCA9536 PCA9537 PCA9538PCA9539 PCA9554 and PCA9555 Devices

More about PCA9539_PCA9539R

The PCA9539; PCA9539R is a 24-pin CMOS device that provides 16 bits of General Purpose parallel Input/Output (GPIO) expansion with interrupt and reset for I²C-bus/SMBus applications and was developed to enhance the NXP Semiconductors family of I²C-bus I/O expanders. I/O expanders provide a simple solution when additional I/O is needed for ACPI power switches, sensors, push buttons, LEDs, fans, etc.

The PCA9539; PCA9539R consists of two 8-bit configuration (input or output selection), input, output and polarity inversion (active HIGH or active LOW operation) registers. The system controller can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding Input or Output register. The polarity of the read register can be inverted with the Polarity inversion register. All registers can be read by the system controller.

The PCA9539; PCA9539R is identical to the PCA9555 except for the removal of the internal I/O pull-up resistor which greatly reduces power consumption when the I/Os are held LOW, replacement of A2 with RESET and a different address range.

The PCA9539; PCA9539R open-drain interrupt output is activated when any input state differs from its corresponding input port register state and is used to indicate to the system controller that an input state has changed.

The power-on reset sets the registers to their default values and initializes the device state machine. In the PCA9539, the RESET pin causes the same reset/default I/O input configuration to occur without de-powering the device, holding the registers and I²C-bus state machine in their default state until the RESET input is once again HIGH. This input requires a pull-up to VDD. In the PCA9539R however, only the device state machine is initialized by the RESET pin and the internal general-purpose registers remain unchanged. Using the PCA9539R RESET pin will only reset the I²C-bus interface should it be stuck LOW to regain access to the I²C-bus. This allows the I/O pins to retain their last configured state so that they can keep any lines in their previously defined state and not cause system errors while the I²C-bus is being restored.

Two hardware pins (A0, A1) vary the fixed I²C-bus address and allow up to four devices to share the same I²C-bus/SMBus.

More