PCA8561BHN Product Information|NXP

Buy Options

Operating Features

ParameterValue
Type Classification
Automotive LCD Drivers, LCD Segment Drivers
VDD1 [min] (V)
1.8
VDD1 [max] (V)
5.5
VLCD [min] (V)
1.8
ParameterValue
VLCD [max] (V)
5.5
ffr
256.0
Selectable
SEL
Cascade for larger conf
N

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCA8561BHN/AY(935305329518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
68.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCA8561BHN/AY
(935305329518)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA8561BHN/AY
(935305329518)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
PCA8561BHN/AY
(935305329518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about PCA8561

PCA8561 is an ultra low-power LCD segment driver with 4 backplane- and 18 segment-driver outputs, with either an I²C- or an SPI-bus interface. It comprises an internal oscillator, bias generation, instruction decoding, and display controller.