Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN32: plastic, thermal enhanced very thin quad flat package; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.85 mm body
12NC: 935304072518
Details
12NC: 935304072118
Details
Parameter | Value |
---|---|
Type Classification | Automotive LCD Drivers, LCD Segment Drivers |
Max number of elements | 72 |
Segments/elements of MUX 1:1 | 18 |
Segments/elements of MUX 1:2 | 36 |
Segments/elements of MUX 1:3 | 54 |
Segments/elements of MUX 1:4 | 72 |
I2C-bus | Y |
VDD1 [min] (V) | 1.8 |
Parameter | Value |
---|---|
VDD1 [max] (V) | 5.5 |
VLCD [min] (V) | 1.8 |
VLCD [max] (V) | 5.5 |
Tamb [max] (°C) | 105 |
ffr | 256.0 |
Selectable | SEL |
Cascade for larger conf | N |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PCA8561AHN/AJ(935304072118) | Yes | Yes | Yes | REACH SVHC | 68.8 | |
PCA8561AHN/AY(935304072518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 68.8 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | ||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||||
PCA8561AHN/AJ (935304072118) | - | 1 | 1 | 240 | 260 | 5 | 2.0E8 |
PCA8561AHN/AY (935304072518) | No | 3 | 3 | 240 | 260 | 5 | 2.0E8 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCA8561AHN/AJ (935304072118) | 854239 |
PCA8561AHN/AY (935304072518) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
PCA8561AHN/AY (935304072518) | 2021-03-17 | 2021-03-26 | 202102037I | PCA8561 Datasheet 9 Clock Pulses after Power-On Requirement |
PCA8561AHN/AY (935304072518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
PCA8561 is an ultra low-power LCD segment driver with 4 backplane- and 18 segment-driver outputs, with either an I²C- or an SPI-bus interface. It comprises an internal oscillator, bias generation, instruction decoding, and display controller.