Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TSSOP48: plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body
12NC: 935303863518
Details
Quantity
Unit Pricing
1 - 25 | $1.22 |
26 - 99 | $1.22 |
100+ | $1.22 |
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935303863118
Details
Order
Parameter | Value |
---|---|
Type Classification | Automotive LCD Drivers, LCD Segment Drivers |
Max number of elements | 128 |
Segments/elements of MUX 1:1 | 32 |
Segments/elements of MUX 1:2 | 64 |
Segments/elements of MUX 1:3 | 96 |
Segments/elements of MUX 1:4 | 128 |
I2C-bus | Y |
VDD1 [min] (V) | 1.8 |
Parameter | Value |
---|---|
VDD1 [max] (V) | 5.5 |
VLCD [min] (V) | 2.5 |
VLCD [max] (V) | 8 |
ffr | 200.0 |
Cascade for larger conf | Y |
Failures in time | 5 |
Mean time between failures | 200000000 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PCA85262ATT/AJ(935303863118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 181.55 | |
PCA85262ATT/AY(935303863518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 181.55 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | ||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||||
PCA85262ATT/AJ (935303863118) | No | 1 | 1 | 240 | 260 | 5 | 2.0E8 |
PCA85262ATT/AY (935303863518) | No | 3 | 3 | 240 | 260 | 5 | 2.0E8 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCA85262ATT/AJ (935303863118) | 854239 |
PCA85262ATT/AY (935303863518) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
PCA85262ATT/AJ (935303863118) | NOTICE | 2021-09-01 | 2021-12-01 | PCA85262ATT/AY (935303863518) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
PCA85262ATT/AJ (935303863118) | 2021-08-11 | 2021-08-12 | 202107021DN | R01 - Discontinuation TSSOP48/56 for New Tape/Pack Method Release |
PCA85262ATT/AJ (935303863118) | 2021-06-05 | 2021-10-01 | 202102010F01 | Incorporation of Tape Holder for TSSOP48/TSSOP56 Assembly |
PCA85262ATT/AJ (935303863118) | 2021-02-20 | - | 202102010A | Incorporation of Tape Holder for TSSOP48/TSSOP56 Assembly |
PCA85262ATT/AJ (935303863118) | 2018-10-30 | 2018-10-31 | 201810014I | PCA85262 Datasheet Device Initialization & Setup |
The PCA85262 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. It generates the drive signals for any static or multiplexed LCD containing up to four backplanes and up to 32 segments. It can be easily cascaded for larger LCD applications. The PCA85262 is compatible with most microcontrollers and communicates via the two-line bidirectional I²C-bus. Communication overheads are minimized by a display RAM with auto-incremented addressing, by hardware subaddressing, and by display memory switching (static and duplex drive modes).