IW620HN Product Information|NXP

Buy Options

IW620HN/B1CPK

Active

12NC: 935418713557

Details

Order

Order from distributors

IW620HN/B1CPMP

Active

12NC: 935418713528

Details

Order

Order from distributors

IW620HN/B1CSK

No Longer Manufactured

12NC: 935418714557

Details

Order

IW620HN/B1CSMP

No Longer Manufactured

12NC: 935418714528

Details

Order

Operating Features

ParameterValue
Number of pins
114
Package Style
HVQFN

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
IW620HN/B1CPK(935418713557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
249.90583644
IW620HN/B1CPMP(935418713528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
249.90583644
IW620HN/B1CSK(935418714557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
249.90392744000002
IW620HN/B1CSMP(935418714528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
249.90392744000002

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead Free SolderingLead Free Soldering
IW620HN/B1CPK
(935418713557)
No
3
260
IW620HN/B1CPMP
(935418713528)
No
3
260
IW620HN/B1CSK
(935418714557)
No
3
260
IW620HN/B1CSMP
(935418714528)
No
3
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
IW620HN/B1CPK
(935418713557)
854231
5A992C
G178097
IW620HN/B1CPMP
(935418713528)
854231
5A992C
G178097
IW620HN/B1CSK
(935418714557)
854231
5A992C
G178097
IW620HN/B1CSMP
(935418714528)
854231
5A992C
G178097

More about IW620

The IW620 is NXP’s advanced 2x2 Wi-Fi 6 (802.11ax) combo solution supporting dual-band Wi-Fi and Bluetooth 5.1 operation. The IW620 features an advanced low-power radio architecture with extensive RF integration - including dual-band power amplifiers (PAs), low noise amplifiers (LNAs) and RF switches – to enable low power consumption and minimal BOM/PCB area for high-performance IoT applications.

Key advantages include:

  • Enhanced Wi-Fi 6 MU-ODFMA and MU-MIMO support
  • Low power Wi-Fi standby with Wi-Fi 6 target wait time (TWT) support
  • Advanced active channel scanning
  • PA and PMU integration for minimal BOM and PCB area
  • Individual power down for WLAN and Bluetooth / Bluetooth LE radios

Wireless modules based on the NXP IW620 are offered by leading module manufacturers.