S32K312EVB-Q172 Evaluation Board for Automotive General Purpose | NXP Semiconductors

S32K312EVB-Q172 Evaluation Board for Automotive General Purpose

Roll over image to zoom in

Block Diagram

Choose a diagram:

S32K312EVB-Q172

S32K312EVB-Q172 Block Diagram

S32K3 Family

S32K3 Family Overview

Supported Devices

Interfaces

3.3 V / 5 V IO CAN Transceivers

Automotive LIN Solutions

Power Management

System Basis Chips

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

K2x / KS2x USB

Features

Hardware Features

  • Power supply switch
  • MCU voltage/current measurement
  • User RGB LED
  • 2x user push-buttons
  • ADC rotary potentiometer
  • 2x touch pad electrode

Software Features

Compatibility

  • Arduino UNO pinout compatible with expansion "shield" support

Interfaces

  • On-board CAN FD
  • On-board LIN
  • SWD/JTAG debug interface for S32K3 debugger

Enablement

  • Free of charge S32 Design Studio IDE (Eclipse, GCC and debugger) and S32 Config Tool (pins, clocks, peripherals) with third-party compilers and debuggers

Buy Options

S32K312EVB-Q172-Image

Click to expand

  • S32K312EVB-Q172
    Active

  • S32K312EVB-Q172 Evaluation and Development Board for General-Purpose Industrial and Automotive applications.

  • $219.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 59
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Related Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 16 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.