PCT2075DP Arduino Shield | NXP Semiconductors

PCT2075DP-ARD Arduino® Shield - Temperature Sensors

Roll over image to zoom in

Supported Devices

Sensors

I3C/I²C Digital Temp. Sensors

Features

Power Supply

  • Supply voltage: 2.7 V to 5.5 V
  • Low current consumption in shut-down mode(<1.0uA)

Interface

  • Frequency range 20 kHz to 1 MHz with SMBus time-out to prevent hanging up the bus
  • 1 MHz Fast-mode Plus 30 mA SDA drive allows more devices on the same bus but is backward compatible to Fast-mode and Standard-mode

General Features

  • Pin-for-pin replacement for LM75 series but allows up to 27 devices on the bus
  • 11-bit ADC that offers a temperature resolution of 0.125°C
  • Temperature accuracy of:
    • ±1°C (max.) from -25°C to +100°C
    • ±2°C (max.) from -55°C to +125°C
  • Programmable temperature threshold and hysteresis set points during operation

Package

  • Small 8-pin package types: SO8, TSSOP8 and 2 mm x 3 mm HWSON8
  • Small 6-pin package type: TSOP6

Buy Options

PCT2075DP-ARD-Image

Click to expand

  • PCT2075DP-ARD
    Active

  • PCT2075DP-ARD Arduino® Shield - Temperature Sensors.

  • $162.50 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 38
    • Shipping: Normally ships 1-2 business days
Order from distributors
N true 0 TSPPCT2075DP-ARDen 3 User Guide User Guide t792 1 User Manual User Manual t1009 2 en_US en_US 1 1 English This page will help guide you through the process of learning about your PCT2075DP-ARD evaluation board. 1614184200415689967614 Y 1614184200415689967614 GS-PCT2075DP-ARD GS-PCT2075DP-ARD /document/guide/getting-started-with-the-pct2075dp-ard-evaluation-board:GS-PCT2075DP-ARD HTML 0 TSP 2021-02-24 GS-PCT2075DP-ARD TSP User Guide 132339537837198660 2025-02-20 en May 31, 2023 User Guide t792 User Guide User Guide Y Getting Started with the PCT2075DP-ARD Evaluation Board false en User Manual User Manual 2 2 1.0 English 1614116451248746433577 TSP 1.1 MB None None documents None 1614116451248746433577 /docs/en/user-guide/UM11580.pdf 1125141 /docs/en/user-guide/UM11580.pdf UM11580 documents N N 2021-02-23 UM11580 - PCT2075DP-ARD Evaluation Board - User Manual /docs/en/user-guide/UM11580.pdf /docs/en/user-guide/UM11580.pdf User Manual N 309919593431037931 2022-12-07 pdf N en Feb 22, 2021 309919593431037931 User Manual Y N UM11580 - PCT2075DP-ARD Evaluation Board - User Manual 3 1.0 English UM11581 - Arduino Shields GUI and Firmware Installation - User Guide 1614116451627725073732 TSP 281.7 KB None None documents None 1614116451627725073732 /docs/en/user-guide/UM11581.pdf 281726 /docs/en/user-guide/UM11581.pdf UM11581 documents N N 2021-02-23 UM11581 - Arduino Shields GUI and Firmware Installation - User Guide /docs/en/user-guide/UM11581.pdf /docs/en/user-guide/UM11581.pdf User Manual N 309919593431037931 2024-10-21 pdf N en Feb 22, 2021 309919593431037931 User Manual Y N UM11581 - Arduino Shields GUI and Firmware Installation - User Guide false 0 PCT2075DP-ARD downloads en true 0 Y TSP User Guide 1 2021-02-24 1614184200415689967614 TSP 1 May 31, 2023 User Guide User Guide This page will help guide you through the process of learning about your PCT2075DP-ARD evaluation board. Y GS-PCT2075DP-ARD English 0 User Guide 2025-02-20 /document/guide/getting-started-with-the-pct2075dp-ard-evaluation-board:GS-PCT2075DP-ARD Getting Started with the PCT2075DP-ARD Evaluation Board GS-PCT2075DP-ARD TSP 132339537837198660 User Guide en Y t792 HTML GS-PCT2075DP-ARD 1614184200415689967614 User Manual 2 /docs/en/user-guide/UM11580.pdf 2021-02-23 1614116451248746433577 TSP 2 Feb 22, 2021 User Manual None /docs/en/user-guide/UM11580.pdf English documents 1125141 None 309919593431037931 2022-12-07 N /docs/en/user-guide/UM11580.pdf UM11580 - PCT2075DP-ARD Evaluation Board - User Manual /docs/en/user-guide/UM11580.pdf documents 309919593431037931 User Manual N en None Y pdf 1.0 N N UM11580 - PCT2075DP-ARD Evaluation Board - User Manual 1.1 MB UM11580 N 1614116451248746433577 /docs/en/user-guide/UM11581.pdf 2021-02-23 1614116451627725073732 TSP 3 Feb 22, 2021 User Manual UM11581 - Arduino Shields GUI and Firmware Installation - User Guide None /docs/en/user-guide/UM11581.pdf English documents 281726 None 309919593431037931 2024-10-21 N /docs/en/user-guide/UM11581.pdf UM11581 - Arduino Shields GUI and Firmware Installation - User Guide /docs/en/user-guide/UM11581.pdf documents 309919593431037931 User Manual N en None Y pdf 1.0 N N UM11581 - Arduino Shields GUI and Firmware Installation - User Guide 281.7 KB UM11581 N 1614116451627725073732 true Y Tools

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

View or edit your browsing history