TWR-K22F120M|Tower® System Board|Kinetis® MCUs | NXP Semiconductors

Kinetis® K22 Tower® System Module

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

K2x / KS2x USB

K0x Entry-Level

Sensors

Accelerometers

Features

Microcontroller

    K22FN512VDC12 MCU

  • 120 MHz
  • 512 KB Flash
  • 128 KB RAM
  • Low power
  • 121 MAPBGA thin-profile package
  • Tower-compatible microcontroller module

Connectivity

  • Dual-role USB interface with Micro-AB USB connector
  • General-purpose Tower Plug-in (TWRPI) socket

Power Management

  • Independent, battery-operated power supply for Real Time Clock (RTC) module

Debug

  • Onboard debug circuit: K20DX128VFM5 OpenSDA with virtual serial port

Sensors

  • Three-axis combination accelerometer and magnetometer (FXOS8700CQ)

Support

  • Software support and application development are offered through the Kinetis software development kit (SDK), an extensive suite of robust peripheral drivers, stacks, and middleware (replacing Sample Code Packages/examples). Get expert advice and support by joining the Kinetis Software Development Kit Community forum

User Components

  • Four (4) user-controllable LEDs plus RGB LED
  • Two (2) user pushbutton switches for GPIO interrupts
  • One (1) user pushbutton switch for MCU reset
  • Potentiometer

Software and support application development

    null

More

Buy Options

TWR-K22F120M-Image

Click to expand

  • TWR-K22F120M
    Active

  • Tower System Development Board for Kinetis K02 and K22 (100-120 MHz, 128-512 KB Flash) MCUs.

  • $228.85 USD
  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 7 documents

Show All

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

1-5 of 9 software files

Show All

Note: For better experience, software downloads are recommended on desktop.