PT2000 3/4/6 Cylinders Engine Evaluation Board | NXP Semiconductors

PT2000 3/4/6 Cylinders Engine Evaluation Board

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Power Management

Powertrain and Engine Control

Features

Integrated Circuit (IC)

  • PT2000: Programmable Solenoid Controller Gate Driver

Key Features

  • High side/low side predrive PWM capability up to 100 kHz
  • All predrivers have 4 selectable slew rates
  • 12 selectable, predefined VDS/VSRC monitoring thresholds
  • Encryption for microcode protection
  • Integrated 1.0 MHz back-up clock
  • End of injection detection
  • External MOSFETs used to control 4/6 injectors and 1 fuel pump

Interfaces

  • SPI communication and IO control

Power

  • Battery voltage range, 5.5 < VBATT < 72 V
  • A +12 V VBAT supply provides the power to the two internal voltage regulators, Vccp and Vccp2.5
  • Power-conditioning circuitry
  • Predrive operating voltage up to 72 V

Buy Options

FRDMPKPT2000EVM-Image

Click to expand

  • $310.50 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.