Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
PT2000 Evaluation Board for Engine Management
12NC: 935334277598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
FRDMPKPT2000EVM(935334277598) | Not Available | No Information | Not Available | No Information | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
FRDMPKPT2000EVM (935334277598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
FRDMPKPT2000EVM (935334277598) | 847150 | EAR99 |
The FRDMPKPT2000EVM is an evaluation board with access to the PT2000 direct injection pre-driver circuit functionalities for engine management applications.
The FRDMPKPT2000EVM is compatible with the Kinetis® KL25Z Freedom board, using its SPIGen (Serial Peripheral Interface generator) software for FRDMPKPT2000EVM control and monitoring capabilities.