S32G3 Vehicle Networking Reference Design | NXP Semiconductors

S32G3 Vehicle Networking Reference Design

Roll over image to zoom in

Block Diagram

S32G3 Vehicle Networking Reference Design

S32G3 Vehicle Networking Reference Design 3

Supported Devices

Interfaces

3.3 V / 5 V IO CAN Transceivers

CAN Signal Improvement

Secure CAN Transceivers

Automotive LIN Solutions

Automotive Ethernet Switches and Network Controllers

Power Management

System Basis Chips

PMICs

Processors and Microcontrollers

S32G Vehicle Network Processors

More

Features

Hardware Features

  • Supports service-oriented gateway (SoG) and domain controller applications
  • Multiple network interfaces, featuring 18 CAN/CAN FD and 12 Ethernet ports
  • Supports low-power mode and multiple wake-up sources
  • Supports two M.2 modules (M-key slot, E-key slot)
  • ISO 26262 support by using safety components and architecture

Power Supply

  • 12V AC-DC adapter

Interfaces

  • LIN, CAN/CAN FD, 100BASE-T1, 1000BASE-T / 2.5GBASE-T, 100BASE-TX, 1000BASE-T, FlexRay, USB, PCIe, JTAG, UART, AURORA, M.2 slots

Buy Options

S32G-VNP-RDB3-Image

Click to expand

  • S32G-VNP-RDB3
    Active

  • S32G3 Vehicle Networking Reference Design.

  • $2500.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

8 documents

Compact List

Application Note (1)
Fact Sheet (1)
Reference Manual (1)
Training Presentation (2)
User Guide (3)

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 12 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

3 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.