S32 Safety Software Framework (SAF) and Safety Peripheral Drivers (SPD) | NXP Semiconductors

S32 Safety Software Framework (SAF) and Safety Peripheral Drivers (SPD)

Roll over image to zoom in

Diagram

Choose a diagram:

S32 Safety Software Framework (SAF) and Safety Peripheral Drivers (SPD) Block Diagram

Safety Software Framework (SAF) and Safety Peripheral Driver (SPD) Block Diagram

S32 Safety Software Framework Block Diagram

Safety Software Framework Block Diagram

Features

General

  • ISO 26262 Functional Safety compliant

SPD Software modules provided

  • Built-in Self-Test (BIST) manager covering both logic BIST (LBIST) and memory BIST (MBIST)
  • Extended microcontroller error manager (eMCEM)

SAF Software modules provided

  • Built-in Self-Test (BIST) manager covering both logic BIST (LBIST) and memory BIST (MBIST)
  • Extended microcontroller error manager (eMCEM)
  • Mode selector
  • Safety boot (sBoot)
  • Software recovery
  • Square check (check the checkers)

SAF enables

  • Checking the hardware safety mechanisms, like latent fault detection
  • BIST management and deployment to provide high availability
  • Enabling booting into either normal or degraded modes
  • Ensuring the device is correctly set up for starting safety function
  • Handling and reaction to detected faults
  • Support for local and global recovery strategies

Supported Devices

  • S32G3: S32G3 Processors for Vehicle Networking
  • S32G2: S32G2 Processors for Vehicle Networking
  • S32K3: S32K3 Microcontrollers for Automotive General Purpose
  • S32R45: S32R45 High-Performance Processor for Imaging Radar
  • S32K39-37-36: S32K39/37/36 Microcontrollers for Electrification Applications
  • S32M2: S32M2 Integrated Solution for 12V Motor Control

Documentation

Quick reference to our documentation types.

8 documents

Compact List

Product Brief (6)
Training Presentation (1)
User Guide (1)

Design Resources

Hardware

Quick reference to our board types.

1-5 of 18 hardware offerings

Show All

Related Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1-5 of 9 trainings

Show All

Recently viewed products

There are no recently viewed products to display.