KITFS6507LAEEVM | NXP Semiconductors

FS6507, System Basis Chip, ASIL B, DCDC 0.8 A Vcore, LDT, CAN, LIN

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

KL Series Arm Cortex-M0+

Power Management

System Basis Chips

Features

Microcontroller

  • KL25Z MCU installed on board for easy connection to host computer on USB link with monitoring features

Connectivity

  • CAN FD and LIN bus (LIN exclusive with FS1B)
  • FS0B and FS1B output pins (FS1B exclusive with LIN)
  • Connectors allowing easy access to digital signals

Power Management

  • VCORE configuration 1.23 V, 3.3 V, 5.0 V
  • VCCA VAUX configuration 3.3 V or 5.0 V, with internal PMOS or external PNP
  • Vpre regulator with a Buck or Boost setting

Buy Options

KITFS6507LAEEVM-Image

Click to expand

  • KITFS6507LAEEVM
    Active

  • FS6507, System Basis Chip, ASIL B, DCDC 0.8 A Vcore, LDT, CAN, LIN.

  • $241.50 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 10
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Fact Sheet (1)
User Guide (3)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.