Sign in for a personalized NXP experience.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INThe IEC 60730 safety standard defines the test and diagnostic methods that ensure the safe operation of embedded control hardware and software for household appliances. To achieve functional safety, it's necessary to remove all risk of hazards caused by system malfunction.
We provide tests of the following components that can be used in application to meet the IEC60730/IEC60335 class B requirements. Our tests are certified by VDE and UL.
The IEC 60730 standard classifies applicable equipment into three categories:
NXP provides IEC 60730 safety class B libraries to help manufacturers of automatic controls in the large appliance market meet the IEC 60730 class B regulation.
These libraries are available in standalone form for use with any supported NXP product or within the MCUXpresso SDK with associated examples for several evaluation boards.
Standalone library | Supported Devices | Documents | MCUXpresso SDK or EVK package |
---|---|---|---|
IEC60730B Safety library for CM33 version 4.4 | |||
IEC60730B Safety library for CM4 CM7 version 4.4 |
|
||
IEC60730B Safety library for CM0+ version 4.4 | |||
IEC60730B Safety library for CM33 version 4.3 | |||
IEC60730B Safety library for CM4 CM7 version 4.3 |
Designers now have a simpler way to design system-level functional safety to achieve standards compliance.
Community
Receive expert support for your safety applications.
Meeting device safety standards is obligatory to avoid injury, death or pollution. Fulfilling safety requirements is challenging, but possible.
Read the application note