8-bit 5V Full-featured MCU with EEPROM

Roll over image to zoom in

Product Details

Features

Memory Combination

  • Increased flash/RAM ratio (4 KB RAM in PT60)
  • On-chip EEPROM with 500K~1M write/erase cycle

Robust GPIO and High Drive Capability

  • Up to 57 GPIO with filtering in 64-pin
  • Up to eight pins with 20 mA sink drive capability
  • Two pins with true open drain

16-ch., 12-bit SAR ADC

  • Linear successive approximation algorithm with up to 12-bit resolution on PT/PA class, 10-bit on PL class
  • Up to 16-ch. single-ended external analog inputs
  • 12-bit, 10-bit, and 8-bit modes, eight-deep result FIFO
  • Single or continuous conversion (automatic return to idle after single conversion)

Feature-Rich Integration

  • 6-ch. + 2-ch. + 2-ch. FlexTimer: 2 x MTIM
  • Real-time counter
  • 3 x SCI, 2 x SPI, I2C
  • Enhanced watchdog and programmable CRC
  • High accuracy internal clock

Part numbers include: MC9S08PA16AMTG, MC9S08PA16AMTJ, MC9S08PA16AVLC, MC9S08PA16AVLD, MC9S08PA16AVTG, MC9S08PA16AVTJ, MC9S08PA16AVWJ, MC9S08PA16VLC, MC9S08PA16VLD, MC9S08PA16VTG, MC9S08PA16VTJ, MC9S08PA16VWJ, MC9S08PA32AVLC, MC9S08PA32AVLD, MC9S08PA32AVLF, MC9S08PA32AVLH, MC9S08PA32AVQH, MC9S08PA32VLC, MC9S08PA32VLD, MC9S08PA32VLF, MC9S08PA32VLH, MC9S08PA32VQH, MC9S08PA4AVDC, MC9S08PA4AVSC, MC9S08PA4AVTG, MC9S08PA4AVTJ, MC9S08PA4AVWJ, MC9S08PA4MTG, MC9S08PA4VTG, MC9S08PA4VWJ, MC9S08PA60AVLC, MC9S08PA60AVLD, MC9S08PA60AVLF, MC9S08PA60AVLH, MC9S08PA60AVQH, MC9S08PA60VLC, MC9S08PA60VLD, MC9S08PA60VLF, MC9S08PA60VLH, MC9S08PA60VQH, MC9S08PA8AMTG, MC9S08PA8AVLC, MC9S08PA8AVLD, MC9S08PA8AVTG, MC9S08PA8AVTJ, MC9S08PA8AVWJ, MC9S08PA8VLC, MC9S08PA8VLD, MC9S08PA8VTG, MC9S08PA8VTJ, MC9S08PA8VWJ, MC9S08PA4AMSC.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 20 documents

Show All

Design Files

Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?