Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP32: LQFP32, plastic, low profile quad flat package; 32 terminals; 0.8 mm pitch; 7 mm x 7 mm x 1.4 mm body
12NC: 935317749557
Details
Order
12NC: 935317749528
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | 8 BIT,HCS08L Core, 8k Flash |
Parameter | Value |
---|---|
Number of pins | 32 |
Package Style | LQFP |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC9S08PA16VLC(935317749557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 188.6 | |
MC9S08PA16VLCR(935317749528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 188.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC9S08PA16VLC (935317749557) | No | 3 | 260 | 40 | |||
MC9S08PA16VLCR (935317749528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MC9S08PA16VLC (935317749557) | 854231 |
MC9S08PA16VLCR (935317749528) | 854231 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC9S08PA16VLC (935317749557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC9S08PA16VLCR (935317749528) | ||||
MC9S08PA16VLC (935317749557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC9S08PA16VLCR (935317749528) | ||||
MC9S08PA16VLC (935317749557) | 2020-08-03 | 2020-08-04 | 201912034I | Datasheet and Reference Manual Update for MC9S08PA/PT/PL Series |
MC9S08PA16VLCR (935317749528) | ||||
MC9S08PA16VLC (935317749557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC9S08PA16VLCR (935317749528) |
The S08PA MCUs integrate key features like EEPROM, ADC, Analog comparator, and a motor control flex timer to simplify design and to help reduce system cost.
The S08P family is simple, yet powerful, and offers excellent EFT/ESD performance. This scalable and pin-compatible MCU family reuses existing S08 core, IP and tools for easy migration from existing 8-bit S08 products. Our 5V 8-bit S08P MCU family gives your designs more durability and reliability in harsh industrial and user interface environments, meeting appliance safety standard IEC60730.