Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TSSOP16: TSSOP16, plastic, thin shrink small outline package; 16 terminals; 0.65 mm pitch; 4.4 mm x 5 mm x 1.05 mm body
12NC: 935320518574
Details
12NC: 935320518518
Details
Parameter | Value |
---|---|
Flash (kB) | 4 |
RAM (kB) | 0.512 |
Core Type | S08 |
Operating Frequency [Max] (MHz) | 20 |
Bus Frequency (typ) (MHz) | 20 |
I2C | 0 |
Parameter | Value |
---|---|
Supply Voltage [min] (V) | 2.7 |
Supply Voltage [max] (V) | 5.5 |
GPIO | 14 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
SCI | 1 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC9S08PA4MTG(935320518574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 62.2 | |
MC9S08PA4MTGR(935320518518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 62.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC9S08PA4MTG (935320518574) | No | 3 | 260 | 40 | |||
MC9S08PA4MTGR (935320518518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC9S08PA4MTG (935320518574) | 854231 | 3A991A2 |
MC9S08PA4MTGR (935320518518) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC9S08PA4MTG (935320518574) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC9S08PA4MTGR (935320518518) | ||||
MC9S08PA4MTG (935320518574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC9S08PA4MTGR (935320518518) | ||||
MC9S08PA4MTG (935320518574) | 2020-08-03 | 2020-08-04 | 201912034I | Datasheet and Reference Manual Update for MC9S08PA/PT/PL Series |
MC9S08PA4MTGR (935320518518) | ||||
MC9S08PA4MTG (935320518574) | 2019-03-14 | 2019-03-15 | 201901029I | MC9S08PA4 Datasheet Update to Revision 9 |
MC9S08PA4MTGR (935320518518) | ||||
MC9S08PA4MTG (935320518574) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC9S08PA4MTGR (935320518518) | ||||
MC9S08PA4MTG (935320518574) | 2017-01-27 | 2017-01-28 | 201701026I | MC9S08PA4 Reference Manual Update to Rev4 and Datasheet Update to Rev5 |
MC9S08PA4MTGR (935320518518) |
The S08PA MCUs integrate key features like EEPROM, ADC, Analog comparator, and a motor control flex timer to simplify design and to help reduce system cost.
The S08P family is simple, yet powerful, and offers excellent EFT/ESD performance. This scalable and pin-compatible MCU family reuses existing S08 core, IP and tools for easy migration from existing 8-bit S08 products. Our 5V 8-bit S08P MCU family gives your designs more durability and reliability in harsh industrial and user interface environments, meeting appliance safety standard IEC60730.