S08P MCUs Evaluation Kit | NXP Semiconductors

S08P MCUs Evaluation Kit

Roll over image to zoom in

Block Diagram

Choose a diagram:

S08PT60-EVK CALLOUT

S08PT60-EVK CALLOUT

S08PT60-EVK PINOUT

S08PT60-EVK PINOUT

Supported Devices

Processors and Microcontrollers

8-Bit S08 MCUs

Features

Microcontroller

  • 60 KB flash memory, 4 KB RAM, 256 B EEPROM
  • 2.7 V to 5.5 V
  • -40 to 105 °C
  • 64 Low profile Quad Flat Package (LQFP)

Connectivity

  • USB interface with micro-B USB connector
  • Arduino® interface

Sensors

  • FXOS8700CQ accelerometer and magnetometer
  • Temperature sensor

Components

  • RGB LED
  • Potentiometer
  • Two capacitive touch pads
  • Two user push-buttons
  • IrDA Transceiver

Buy Options

S08PT60-EVK-Image

Click to expand

  • $27.59 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 1
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

1 document

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.