i.MX 6Solo Processors – Single-Core, Multimedia, 3D Graphics, Arm® Cortex®-A9 Core

Click over video to play

Block Diagram

i.MX 6Solo Multimedia Applications Processor Block Diagram

i.MX 6Solo Multimedia Applications Processor Block Diagram

Features

CPU Complex

  • 1x Arm® Cortex®-A9 up to 1 GHz
  • 512 KB L2 cache
  • 32 KB instruction and data caches
  • NEON SIMD media accelerator

Multimedia

  • GPU 3D
    • Vivante GC880
    • 35Mtri/s 266Mpxl/s Open GL ES 2.0
  • GPU 2D(Vector Graphics)
    • Emulated on GPU 3D
  • GPU 2D(Composition)
    • Vivante GC320
    • 600Mpxl/s, BLIT
  • Video Decode
    • 1080p30 + D1
  • Video Encode
    • 1080p30 H.264 BP/ Dual 720p encode
  • Camera Interface
    • Types: 1x 20-bit parallel, MIPI-CSI2 (2 lanes)

Memory

  • DDR
    • 32 bit LP-DDR3/LV-DDR3
  • NAND
    • SLC/MLC, 40-bit ECC, ONFI2.2, DDR

Connectivity

  • Automotive
    • FlexCAN
    • MLB
  • Four USB2.0
    • 1x HS OTG + PHY
    • 1x Host + PHY
    • 2x Host USB HSIC
  • Ethernet
    • 1 Gbps + IEEE®1588
  • Expansion Ports
    • 3x SD/MMC 4.4, 1x SDXC
    • 4x SPI, 5x UART, 3x I²C
    • MIPI-HSI
    • PCIe 2.0 (1 lane)

Display

  • 2 x WXGA (1366x786)
  • EPDC, LVDS, Parallel, MIPI-DSI

Advanced Power Management

  • PMU integration
  • NXP® PF100 power management unit

Security

Advanced security supporting:
  • High Assurance Boot
  • Cryptographic cipher engines
  • Random number generator
  • Tamper detection

Package and Temperature

  • 21 x 21 mm 0.8 mm BGA
  • Consumer (0C to +95C), up to 1 GHz
  • Industrial (-40C to +105C), up to 800 MHz
  • Automotive (-40C to +125C), AEC-Q100, up to 800 MHz GHz

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 62 documents

Show All

Design Files

Quick reference to our design files types.

3 design files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1-5 of 30 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 47 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

3 trainings

Support

What do you need help with?