Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA624: LFBGA624, plastic, low profile fine-pitch ball grid array; 624 bumps; 0.8 mm pitch; 21 mm x 21 mm x 1.6 mm body
12NC: 935323322557
Details
Order
12NC: 935323322518
Details
Order
Parameter | Value |
---|---|
Core: Number of cores (SPEC) | 1 |
Core Type | Arm Cortex-A9 |
Operating Frequency [Max] (MHz) | 800 |
External Memory Supported | DDR3 SDRAM, DDR3L SDRAM, ECC, LPDDR2 DRAM, NAND FLASH, NOR FLASH, ONFI2.2 |
Video/Display features | HDMI 1.4, LVDS, MIPI-CSI-2, MIPI-DSI, PCP |
PCIe | 1 x PCIe 2.0 |
L2 Cache (Max) (KB) | 512 |
SRAM (kB) | 128 |
Parameter | Value |
---|---|
SPI | 4 |
I2C | 4 |
UART | 5 |
USB Controllers | 4 |
Junction Temperature (Min) (℃) | -40 |
Junction Temperature (Max) (℃) | 125 |
Audio Specific Modules | AA, ESAI |
GPU 2D / GPU 3D | -, Vivante GC320 (600Mpx/s), Vivante GC880 (53Mtri/s) |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCIMX6S4AVM08AB(935323322557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 1252.5 | |
MCIMX6S4AVM08ABR(935323322518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 1252.5 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCIMX6S4AVM08AB (935323322557) | No | 3 | 260 | 40 | |||
MCIMX6S4AVM08ABR (935323322518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCIMX6S4AVM08AB (935323322557) | 854231 | 5A992C |
MCIMX6S4AVM08ABR (935323322518) | 854231 | 5A992C |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCIMX6S4AVM08AB (935323322557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCIMX6S4AVM08ABR (935323322518) | ||||
MCIMX6S4AVM08AB (935323322557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCIMX6S4AVM08ABR (935323322518) | ||||
MCIMX6S4AVM08AB (935323322557) | 2019-07-14 | 2019-07-15 | 201805041IU01 | iMX6DQ+ iMX6DQ iMX6SDL iMX6SL iMX6SX Reference Manual Updates |
MCIMX6S4AVM08ABR (935323322518) | ||||
MCIMX6S4AVM08AB (935323322557) | 2019-05-08 | 2019-05-09 | 201805041I | iMX6DQ+ iMX6DQ iMX6SDL iMX6SL iMX6SX Reference Manual Updates |
MCIMX6S4AVM08ABR (935323322518) | ||||
MCIMX6S4AVM08AB (935323322557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The i.MX 6 series of applications processors combines scalable platforms with broad levels of integration and power-efficient processing capabilities particularly suited to multimedia applications. The i.MX 6Solo processor features:
The i.MX 6Solo is supported by companion power management ICs (PMIC) MMPF0100, MMPF0200 and PF3001.
i.MX 6 applications processors are part of NXP's EdgeVerse™ edge computing platform.