Product Longevity
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
Sign in for a personalized NXP experience.
The TJA1057 is part of the Mantis family of high-speed CAN transceivers. It provides an interface between a controller area network (CAN) protocol controller and the physical two-wire CAN bus. The transceiver is designed for high-speed CAN applications in the automotive industry, providing the differential transmit and receive capability to (a microcontroller with) a CAN protocol controller.
The TJA1057 offers a feature set optimized for 12 V automotive applications, with significant improvements over first- and second-generation CAN transceivers from NXP, such as the TJA1050, and excellent electro magnetic compatibility (EMC) performance.
The TJA1057 also displays ideal passive behavior to the CAN bus when the supply voltage is off.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
5 results
Include 2 NRND
Part | Order | CAD Model | Status | Recommended Orderable Part Number | MCU I/O Interface (V) | VIO Option Available | Low Power Modes | Data Rate [max] kbps | Package Type | CAN Channels | Product Category | Supply Voltage [Min to Max] (V) | Data Rate [min] kbps | Voltage on bus pins [Min-Max] (V) | VESD IEC on bus pins (+/- kV) | VESD HBM on bus pins (+/- kV) | Junction Temperature (Max) (℃) | Protection | Wake-Up Pin | Min High Input Levels (V) [Vio] | GPIO | Supported standards | SPLIT Pin | Thermal Resistance (Spec) (℃/W) | Product Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | TJA1057BT/0Z | 3.3, 5.0 | N | Silent mode | 5000.0 | SO8 | 1 | CAN FD / High-Speed CAN | 4.5 to 5.5 | 40.0 | -42 to 42 | -8 to 8 | -8 to 8 | 150 | TXD dominant timeout, overtemperature detection, undervoltage detection | N | 2 | 8 | ISO-11898-2:2016, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5 | N | 97 | Automotive, Industrial | |||
Active | TJA1057BTK/0J | 3.3, 5.0 | Y | Silent mode | 5000.0 | HVSON8 | 1 | CAN FD / High-Speed CAN | 4.5 to 5.5 | 40.0 | -42 to 42 | 0 to 0 | 0 to 0 | 150 | TXD dominant timeout, overtemperature detection, undervoltage detection | N | 2 | 8 | ISO-11898-2:2016, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5 | N | 97 | Automotive, Industrial | |||
Active | TJA1057BT/0Z | 3.3, 5.0 | N | Silent mode | 5000.0 | SO8 | 1 | CAN FD / High-Speed CAN | 4.5 to 5.5 | 40.0 | -42 to 42 | -8 to 8 | -8 to 8 | 150 | TXD dominant timeout, overtemperature detection, undervoltage detection | N | 2 | 8 | ISO-11898-2:2016, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5 | N | 97 | Automotive, Industrial | |||
Active | TJA1057CTK/0J | 5.0 | N | Silent mode | 5000.0 | HVSON8 | 1 | CAN FD / High-Speed CAN | 4.5 to 5.5 | 40.0 | -42 to 42 | 0 to 0 | 0 to 0 | 150 | TXD dominant timeout, overtemperature detection, undervoltage detection | N | 2 | 8 | ISO-11898-2:2016, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5 | N | 97 | Automotive, Industrial | |||
Active | TJA1057GTK/3Z, TJA1057GTKZ | 3.3, 5.0 | N | Silent mode | 5000.0 | HVSON8 | 1 | CAN FD / High-Speed CAN | 4.5 to 5.5 | 40.0 | -42 to 42 | -8 to 8 | -8 to 8 | 150 | TXD dominant timeout, overtemperature detection, undervoltage detection | N | 2 | 8 | ISO-11898-2:2016, SAE J1939-14, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5 | N | 145 | Automotive, Industrial |
TJA1057
Quick reference to our documentation types.
9 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
9 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
1-5 of 7 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
1-5 of 7 hardware offerings
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.