TJA1057CTK Product Information|NXP

Buy Options

Operating Features

ParameterValue
Recommended Orderable Part Number
TJA1057CTK/0J
MCU I/O Interface (V)
5.0
VIO Option Available
N
Low Power Modes
Silent mode
Data Rate [max] kbps
5000.0
CAN Channels
1
Product Category
CAN FD / High-Speed CAN
Supply Voltage [Min to Max] (V)
4.5 to 5.5
Data Rate [min] kbps
40.0
Voltage on bus pins [Min-Max] (V)
-42 to 42
VESD IEC on bus pins (+/- kV)
0 to 0
ParameterValue
VESD HBM on bus pins (+/- kV)
0 to 0
Junction Temperature (Max) (℃)
150
Protection
TXD dominant timeout, overtemperature detection, undervoltage detection
Wake-Up Pin
N
Min High Input Levels (V) [Vio]
2
GPIO
8
Supported standards
ISO-11898-2:2016, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5
SPLIT Pin
N
Thermal Resistance (Spec) (℃/W)
97
Product Application
Automotive, Industrial

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TJA1057CTK/0J(935437618118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
24.308380881999998

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TJA1057CTK/0J
(935437618118)
Quality Managed
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TJA1057CTK/0J
(935437618118)
854239

More about TJA1057

The TJA1057 is part of the Mantis family of high-speed CAN transceivers. It provides an interface between a controller area network (CAN) protocol controller and the physical two-wire CAN bus. The transceiver is designed for high-speed CAN applications in the automotive industry, providing the differential transmit and receive capability to (a microcontroller with) a CAN protocol controller.

The TJA1057 offers a feature set optimized for 12 V automotive applications, with significant improvements over first- and second-generation CAN transceivers from NXP, such as the TJA1050, and excellent electro magnetic compatibility (EMC) performance.

The TJA1057 also displays ideal passive behavior to the CAN bus when the supply voltage is off.