Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935307204431
Details
Order
12NC: 935306202118
Details
Order
12NC: 935301677118
Details
Order
Parameter | Value |
---|---|
Recommended Orderable Part Number | TJA1057GT/1Z, TJA1057GT/3J |
New Generation Recommendation | TJA1057BT, TJA1057CT |
MCU I/O Interface (V) | 3.3, 5.0 |
VIO Option Available | N |
Low Power Modes | Silent mode |
Data Rate [max] kbps | 5000.0 |
CAN Channels | 1 |
Product Category | CAN FD / High-Speed CAN |
Supply Voltage [Min to Max] (V) | 4.5 to 5.5 |
Data Rate [min] kbps | 40.0 |
Voltage on bus pins [Min-Max] (V) | -42 to 42 |
Parameter | Value |
---|---|
VESD IEC on bus pins (+/- kV) | -8 to 8 |
VESD HBM on bus pins (+/- kV) | -8 to 8 |
Junction Temperature (Max) (℃) | 150 |
Protection | TXD dominant timeout, overtemperature detection, undervoltage detection |
Wake-Up Pin | N |
Min High Input Levels (V) [Vio] | 2 |
GPIO | 8 |
Supported standards | ISO-11898-2:2016, SAE J1939-14, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5 |
SPLIT Pin | N |
Thermal Resistance (Spec) (℃/W) | 97 |
Product Application | Automotive, Industrial |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TJA1057GT/1Z(935307204431) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 72.15610765439999 | |
TJA1057GT/3J(935306202118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 72.22312218239999 | |
TJA1057GTJ(935301677118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 72.15610765439999 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TJA1057GT/1Z (935307204431) | Quality Managed | 1 | 1 | 240 | 260 |
TJA1057GT/3J (935306202118) | Quality Managed | 1 | 1 | 240 | 260 |
TJA1057GTJ (935301677118) | Quality Managed | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TJA1057GT/1Z (935307204431) | 854239 |
TJA1057GT/3J (935306202118) | 854239 |
TJA1057GTJ (935301677118) | 854239 |
The TJA1057 is part of the Mantis family of high-speed CAN transceivers. It provides an interface between a controller area network (CAN) protocol controller and the physical two-wire CAN bus. The transceiver is designed for high-speed CAN applications in the automotive industry, providing the differential transmit and receive capability to (a microcontroller with) a CAN protocol controller.
The TJA1057 offers a feature set optimized for 12 V automotive applications, with significant improvements over first- and second-generation CAN transceivers from NXP, such as the TJA1050, and excellent electro magnetic compatibility (EMC) performance.
The TJA1057 also displays ideal passive behavior to the CAN bus when the supply voltage is off.