Automotive Multi-Coil Wireless Charging Transmitter | NXP Semiconductors

Automotive Multi-Coil Wireless Charging Transmitter

Roll over image to zoom in

Block Diagram

Automotive Multi-Coil Wireless

15W AUTOMOTIVE WIRELESS POWER TRANSMITTER (MP-A9)

Supported Devices

Security and Authentication

Secure Car Access

Power Management

Wireless Power

Interfaces

3.3 V / 5 V IO CAN Transceivers

Features

  • Power transfer efficiency exceeds 70%
  • Over-voltage/current/temperature protection
  • Supports low standby power, and ignition control logic
  • Supports FOD based on quality factor (Q factor) change and calibrated power loss accounting
  • Supports multiple types of RX modulation signals (AC capacitor, AC resistor, and DC resistor)
  • 15 W wireless charging platform multi-coil free position with fixed frequency
  • Software-based solution to provides maximum design freedom and product differentiation
  • Auto-grade components ensure seamless system integration
  • NFC
    • Full NFC support for safety (RFID tag protection), personalization, BT/Wi-Fi pairing and authentication applications
    • Supports additional features such as NFC, CAN and touch sense
    • Integrated digital demodulation in chip
  • Complies with the Wireless Power Consortium's latest Qi specification and is certified as a MP-A9 transmitter type

Buy Options

WCT-15WTXAUTO-Image

Click to expand

  • $424.35 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 10
    • Shipping: Normally ships 1-2 business days
Order from distributors
N true 0 PSPRDWCT-15WTXAUTOen 5 Release Note Release Note t933 1 User Guide User Guide t792 4 en_US en_US 4 1 4.1 English NXP provides the FreeMASTER GUI tool for WCT1011A/WCT1013A Automotive Medium Power wireless charging solution. The GUI based on the FreeMASTER tool can be used to fine-tune the parameters in running state 1561042810832736213054 DSP 1.8 MB None None documents Y None 1561042810832736213054 /docs/en/user-guide/WCT101XAV41RTDUG.pdf 1763695 /docs/en/user-guide/WCT101XAV41RTDUG.pdf WCT101XAV41RTDUG N N 2019-06-20 WCT101xA Automotive MP-A9 V4.1 Run-Time Debugging User’s Guide /docs/en/user-guide/WCT101XAV41RTDUG.pdf /docs/en/user-guide/WCT101XAV41RTDUG.pdf User Guide N 132339537837198660 2022-12-07 pdf N en Jun 10, 2019 User Guide t792 User Guide User Guide Y N WCT101xA Automotive MP-A9 V4.1 Run-Time Debugging User’s Guide 2 4.1 English The Automotive MP-A9_Rev4.1 (MP-A9_Rev1_SCH-29323_B2, MP-A9_Rev1_LAY-29323_B2) wireless charging TX demo is used to transfer power wirelessly to a charged device. A charged device can be any electronic device equipped with a dedicated Qi wireless charging receiver. 1560892970530704235131 DSP 4.4 MB None None documents Y None 1560892970530704235131 /docs/en/user-guide/WCT101XAV41AUG.pdf 4364312 /docs/en/user-guide/WCT101XAV41AUG.pdf WCT101XAV41AUG N N 2019-06-18 WCT101xA Automotive MP-A9 V4.1 Wireless Charging Application User's Guide /docs/en/user-guide/WCT101XAV41AUG.pdf /docs/en/user-guide/WCT101XAV41AUG.pdf User Guide N 132339537837198660 2022-12-07 pdf N en Jun 10, 2019 User Guide t792 User Guide User Guide Y N WCT101xA Automotive MP-A9 V4.1 Wireless Charging Application User's Guide 3 4.1 English This document describes the API of the WCT1011A/WCT1013A Wireless Charging Transmitter (WCT) library 1560546565492704713833 DSP 990.5 KB None None documents Y None 1560546565492704713833 /docs/en/user-guide/WCT101XAV41LIBUG.pdf 990453 /docs/en/user-guide/WCT101XAV41LIBUG.pdf WCT101XAV41LIBUG N N 2019-06-14 WCT101xA Automotive MP-A9 V4.1 Library Users Guide /docs/en/user-guide/WCT101XAV41LIBUG.pdf /docs/en/user-guide/WCT101XAV41LIBUG.pdf User Guide N 132339537837198660 2022-12-07 pdf N en Jun 10, 2019 User Guide t792 User Guide User Guide Y N WCT101xA Automotive MP-A9 V4.1 Library Users Guide 4 4.1 English 1558994571953725592172 DSP 1.3 MB None None documents Y None 1558994571953725592172 /docs/en/user-guide/QIPC0TLIBUG.pdf 1259067 /docs/en/user-guide/QIPC0TLIBUG.pdf QIPC0TLIBUG N N 2019-05-27 Qi PC0 Transmitter Library User’s Guide /docs/en/user-guide/QIPC0TLIBUG.pdf /docs/en/user-guide/QIPC0TLIBUG.pdf User Guide N 132339537837198660 2022-12-07 pdf N en Jun 10, 2019 User Guide t792 User Guide User Guide Y N Qi PC0 Transmitter Library User’s Guide false en Release Note Release Note 1 5 4.1 English WCT1011A/WCT1013A Version 4.1 provides the automotive 15 W multi-coil transmitter solution using the WCT1011A/WCT1013A chip and the MP-A9 Automotive Reference Design board. 1560889583155714062076 DSP 723.3 KB None None documents None 1560889583155714062076 /docs/en/release-note/WCT101XAV41RN.pdf 723263 /docs/en/release-note/WCT101XAV41RN.pdf WCT101XAV41RN documents N N 2019-06-18 WCT101xA Automotive MP-A9 V4.1 Release Notes /docs/en/release-note/WCT101XAV41RN.pdf /docs/en/release-note/WCT101XAV41RN.pdf Release Note N 487216834315582133 2022-12-07 pdf N en Jun 10, 2019 487216834315582133 Release Note Y N WCT101xA Automotive MP-A9 V4.1 Release Notes false 0 RDWCT-15WTXAUTO downloads en true 0 Y DSP Release Note 1 /docs/en/release-note/WCT101XAV41RN.pdf 2019-06-18 1560889583155714062076 DSP 5 Jun 10, 2019 Release Note WCT1011A/WCT1013A Version 4.1 provides the automotive 15 W multi-coil transmitter solution using the WCT1011A/WCT1013A chip and the MP-A9 Automotive Reference Design board. None /docs/en/release-note/WCT101XAV41RN.pdf English documents 723263 None 487216834315582133 2022-12-07 N /docs/en/release-note/WCT101XAV41RN.pdf WCT101xA Automotive MP-A9 V4.1 Release Notes /docs/en/release-note/WCT101XAV41RN.pdf documents 487216834315582133 Release Note N en None Y pdf 4.1 N N WCT101xA Automotive MP-A9 V4.1 Release Notes 723.3 KB WCT101XAV41RN N 1560889583155714062076 User Guide 4 /docs/en/user-guide/WCT101XAV41RTDUG.pdf 2019-06-20 1561042810832736213054 DSP 1 Jun 10, 2019 User Guide User Guide NXP provides the FreeMASTER GUI tool for WCT1011A/WCT1013A Automotive Medium Power wireless charging solution. The GUI based on the FreeMASTER tool can be used to fine-tune the parameters in running state Y None /docs/en/user-guide/WCT101XAV41RTDUG.pdf English 1763695 None User Guide 2022-12-07 N /docs/en/user-guide/WCT101XAV41RTDUG.pdf WCT101xA Automotive MP-A9 V4.1 Run-Time Debugging User’s Guide /docs/en/user-guide/WCT101XAV41RTDUG.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 4.1 N N WCT101xA Automotive MP-A9 V4.1 Run-Time Debugging User’s Guide 1.8 MB WCT101XAV41RTDUG N 1561042810832736213054 /docs/en/user-guide/WCT101XAV41AUG.pdf 2019-06-18 1560892970530704235131 DSP 2 Jun 10, 2019 User Guide User Guide The Automotive MP-A9_Rev4.1 (MP-A9_Rev1_SCH-29323_B2, MP-A9_Rev1_LAY-29323_B2) wireless charging TX demo is used to transfer power wirelessly to a charged device. A charged device can be any electronic device equipped with a dedicated Qi wireless charging receiver. Y None /docs/en/user-guide/WCT101XAV41AUG.pdf English 4364312 None User Guide 2022-12-07 N /docs/en/user-guide/WCT101XAV41AUG.pdf WCT101xA Automotive MP-A9 V4.1 Wireless Charging Application User's Guide /docs/en/user-guide/WCT101XAV41AUG.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 4.1 N N WCT101xA Automotive MP-A9 V4.1 Wireless Charging Application User's Guide 4.4 MB WCT101XAV41AUG N 1560892970530704235131 /docs/en/user-guide/WCT101XAV41LIBUG.pdf 2019-06-14 1560546565492704713833 DSP 3 Jun 10, 2019 User Guide User Guide This document describes the API of the WCT1011A/WCT1013A Wireless Charging Transmitter (WCT) library Y None /docs/en/user-guide/WCT101XAV41LIBUG.pdf English 990453 None User Guide 2022-12-07 N /docs/en/user-guide/WCT101XAV41LIBUG.pdf WCT101xA Automotive MP-A9 V4.1 Library Users Guide /docs/en/user-guide/WCT101XAV41LIBUG.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 4.1 N N WCT101xA Automotive MP-A9 V4.1 Library Users Guide 990.5 KB WCT101XAV41LIBUG N 1560546565492704713833 /docs/en/user-guide/QIPC0TLIBUG.pdf 2019-05-27 1558994571953725592172 DSP 4 Jun 10, 2019 User Guide User Guide Y None /docs/en/user-guide/QIPC0TLIBUG.pdf English 1259067 None User Guide 2022-12-07 N /docs/en/user-guide/QIPC0TLIBUG.pdf Qi PC0 Transmitter Library User’s Guide /docs/en/user-guide/QIPC0TLIBUG.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 4.1 N N Qi PC0 Transmitter Library User’s Guide 1.3 MB QIPC0TLIBUG N 1558994571953725592172 true Y Designs

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Release Note (1)
User Guide (4)

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history